Navigation Menu

Drives  
Motion  

V7N Drive

V7N Drive

V7N Drive - YAI

TemplateWeb

  • Overview
  • Support
  • Documents
  • Drawings
  • Overview

  • Support

  • Documents

  • Drawings

Models & Ratings

V7N Drive - Overview

V7N Drives - 1/4-10HP, 3-phase1 input, NEMA 1 enclosure with Embedded DeviceNet

230V1

Drive Model Number
CIMR-V7N
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-V7NU20P21
1.6
1/4
NEMA 1
CIMR-V7NU20P41
3.0
1/2
CIMR-V7NU20P71
5.0
3/4 & 1
NEMA 1
CIMR-V7NU21P51
8.0
2
CIMR-V7NU22P21
11.0
3
NEMA 1
CIMR-V7NU23P71
17.5
5
CIMR-V7NU25P51
25.0
7.5
NEMA 1
CIMR-V7NU27P51
33.0
10

 460V

Drive Model Number
CIMR-V7N
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-V7NU40P21
1.2
1/2
NEMA 1
CIMR-V7NU40P41
1.8
3/4
CIMR-V7NU40P71
3.4
1 & 2
NEMA 1
CIMR-V7NU41P51
4.8
3
CIMR-V7NU42P21
5.5
3
NEMA 1
CIMR-V7NU43P71
8.6
5
CIMR-V7NU45P51
14.8
7.5 & 10
NEMA 1
CIMR-V7NU47P51
18.0
10

 

  1. For single-phase input, select drive by ensuring that 50% of the drive’s continuous output current rating is equal to or greater than the motor’s full load ampere rating
  2. Horsepower rating is based on standard NEMA B 4-pole motor