Navigation Menu

Drives  
Motion  

V74X Drive

V74X Drive

V74X Drive - YAI

TemplateWeb

  • Overview
  • Support & Training
  • Documents
  • Drawings
  • Overview

  • Support & Training

  • Documents

  • Drawings

Models & Ratings

V74X Drive - Overview

V74X Drives - 1/8-15HP, 3-phase1 input, NEMA Type 4X/12 enclosure

230V | 460V
 

230V

Drive Model Number
CIMR-V7C
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-V7CU20P14
0.8
1/8
NEMA Type 4X/12
CIMR-V7CU20P24
1.6
1/4
CIMR-V7CU20P44
3.0
1/2
NEMA Type 4X/12
CIMR-V7CU20P74
5.0
1
CIMR-V7CU21P54
8.0
2
NEMA Type 4X/12
CIMR-V7CU22P24
11.0
3
CIMR-V7CU23P74
17.5
5
NEMA Type 4X/12
CIMR-V7CU25P54
25.0
7.5
CIMR-V7CU27P54
33.0
10


Top
 

460V

Drive Model Number
CIMR-V7C
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-V7CU40P24
1.2
1/2
NEMA Type 4X/12
CIMR-V7CU40P44
1.8
3/4
CIMR-V7CU40P74
3.4
1 & 2
NEMA Type 4X/12
CIMR-V7CU41P54
4.8
3
CIMR-V7CU43P74
8.6
5
NEMA Type 4X/12
CIMR-V7CU45P54
14.8
7.5 & 10
CIMR-V7CU47P54
21.0
153


Top
 

  1. For single-phase input, select drive by ensuring that 50% of the drive’s continuous output current rating is equal to or greater than the motor’s full load ampere rating
  2. Horsepower rating is based on standard NEMA B 4-pole motor
  3. Current rating of 21A and nominal horsepower rating of 15HP has an overload rating of 120% for 60 sec.