V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI

1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Models & Ratings
V7 Drive - Overview
V7 Drives - 1/8-10HP, 3-phase1 input, NEMA 1 enclosure
230V | 460V
230V1
New Drive Model Number
CIMR-V7 |
Old Drive Model Number
|
Rated Output
Current (Amps) |
Nominal HP2
|
Standard Enclosure
|
---|---|---|---|---|
CIMR-V7AM20P11
|
GPD315-MVA001
|
0.8
|
1/8
|
NEMA 1
|
CIMR-V7AM20P21
|
GPD315-MVA002
|
1.6
|
1/4
|
|
CIMR-V7AM20P41
|
GPD315-MVA003
|
3.0
|
1/2
|
NEMA 1
|
CIMR-V7AM20P71
|
GPD315-MVA005
|
5.0
|
1
|
|
CIMR-V7AM21P51
|
GPD315-MVA008
|
8.0
|
2
|
NEMA 1
|
CIMR-V7AM22P21
|
GPD315-MVA011
|
11.0
|
3
|
|
CIMR-V7AM23P71
|
GPD315-MVA017
|
17.5
|
5
|
NEMA 1
|
CIMR-V7AM25P51
|
GPD315-MVA025
|
25.0
|
7.5
|
|
CIMR-V7AM27P51
|
GPD315-MVA033
|
33.0
|
10
|
460V
New Drive Model Number
CIMR-V7 |
Old Drive Model Number
|
Rated Output
Current (Amps) |
Nomina HP2
|
Standard Enclosure
|
---|---|---|---|---|
CIMR-V7AM40P21
|
GPD315-MVB001
|
1.2
|
1/2
|
NEMA 1
|
CIMR-V7AM40P41
|
GPD315-MVB002
|
1.8
|
3/4
|
|
CIMR-V7AM40P71
|
GPD315-MVB003
|
3.4
|
1 & 2
|
NEMA 1
|
CIMR-V7AM41P51
|
GPD315-MVB005
|
4.8
|
3
|
|
CIMR-V7AM42P21
|
GPD315-MVB006
|
5.5
|
3
|
NEMA 1
|
CIMR-V7AM43P71
|
GPD315-MVB009
|
8.6
|
5
|
|
CIMR-V7AM45P51
|
GPD315-MVB015
|
14.8
|
7.5 & 10
|
NEMA 1
|
CIMR-V7AM47P51
|
GPD315-MVB018
|
18.0
|
10
|
- For single-phase input, select drive by ensuring that 50% of the drive’s continuous output current rating is equal to or greater than the motor’s full load ampere rating
- Horsepower rating is based on standard NEMA B 4-pole motor