V1000 Drive
Breadcrumb
Navigation Menu
Products
V1000 Drive
V1000 Drive
V1000 Drive - YAIALL

1/8 - 25 HP
The V1000 is a world-class compact current vector drive that defines a new world standard. Demands for efficient production and better maintainability are on the rise, spurred by global competition. Yaskawa pays off the promise of being in control with products that make businesses move. The optimum balance of energy input, product output, maintenance risk, and long life is reached with Yaskawa. The V1000 provides a world of power in the palm of your hand!
The V1000 is the flagship drive of the V1000 Family, which also includes the V1000-4X.
TemplateWeb
Input & Output
V1000 Drive - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Digital Inputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
120 VAC Interface...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S7. | DI-100 Terminal Strip |
TOEPYEAOPT03 |
Node: dxpprd02:8080