Navigation Menu

Drives  
Motion  

V1000 Drive

V1000 Drive

V1000 Drive - YAIALL

TemplateWeb

Mechanical Drawings

V1000 Drive - Drawings

200-240V 1-Phase | 200-240V 3-Phase | 380-480V

Download all drawings in PDF or DWG format.

Drive Model Number
Normal Duty
Heavy Duty
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
3D Solid Model
Rated Output Current (Amps)
Nominal HP
Rated Output Current (Amps)
Nominal HP
H
W
D
CIMR-VUBA0001FAA
1.2
1/8 & 1/4
0.8
1/8
5.89
2.68
2.99
1.8
CIMR-VUBA0002FAA
1.9
1/4
1.6
1/4
1.8
CIMR-VUBA0003FAA
3.3
1/2 & 3/4
3.0
1/2
5.89
2.68
4.65
2.6
CIMR-VUBA0006FAA
6.0
1
5.0
3/4 & 1
4.25
5.41
4.2
CIMR-VUBA0010FAA
9.6
2 & 3
8.0
2
5.89
4.25
6.06
4.4
CIMR-VUBA0012FAA
12.0
3
11.0
3
6.02
5.51
6.42
5.7
CIMR-VUBA0018FAA
17.5
5
17.5
5
6.69
7.09
6.6
  1. This data represents the drive weight only, not shipping weight.

Back to Top

Drive Model Number
Normal Duty
Heavy Duty
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
3D Solid Model
Rated Output Current (Amps)
Nominal HP
Rated Output Current (Amps)
Nominal HP
H
W
D
CIMR-VU2A0001FAA
1.2
1/8 & 1/4
0.8
1/8
5.89
2.68
2.99
1.8
CIMR-VU2A0002FAA
1.9
1/4
1.6
1/4
1.8
CIMR-VU2A0004FAA
3.5
1/2 & 3/4
3
1/2
4.25
2.4
CIMR-VU2A0006FAA
6.0
1
5
3/4 & 1
5.89
2.68
5.04
2.9
CIMR-VU2A0010FAA
9.6
2 & 3
8
2
4.25
5.08
4.2
CIMR-VU2A0012FAA
12.0
3
11
3
4.25
5.41
4.2
CIMR-VU2A0020FAA
19.6
5
17.5
5
6.02
5.51
5.63
5.7
CIMR-VU2A0030FAA
30.0
7.5 & 10
25.0
7.5
10.00
5.51
5.51
8.4
CIMR-VU2A0040FAA
40.0
10
33.0
10
8.4
CIMR-VU2A0056FAA
56.0
20
47.0
15
11.42
7.09
6.42
12.1
CIMR-VU2A0069FAA
69.0
25
57.5
20
14.09
8.66
7.36
20.2
  1. This data represents the drive weight only, not shipping weight.

Back to Top

New Drive Model Number
Normal Duty
Heavy Duty
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
3D Solid Model
Rated Output Current (Amps)
Nominal HP
Rated Output Current (Amps)
Nominal HP
H
W
D
CIMR-VU4A0001FAA
1.2
1/2
1.2
1/2
5.89
4.25
3.19
2.6
CIMR-VU4A0002FAA
2.1
3/4 & 1
1.8
3/4
3.90
3.1
CIMR-VU4A0004FAA
4.1
2
3.4
1 & 2
5.89
4.25
5.41
3.5
CIMR-VU4A0005FAA
5.4
3
4.8
3
6.06
4.2
CIMR-VU4A0007FAA
6.9
4
5.5
3
5.89
4.25
6.06
4.2
CIMR-VU4A0009FAA
8.8
5
7.2
4
6.06
4.2
CIMR-VU4A0011FAA
11.1
7.5
9.2
5
6.02
5.51
5.63
5.7
CIMR-VU4A0018FAA
17.5
10
14.8
7.5 & 10
10.00
5.51
5.51
8.4
CIMR-VU4A0023FAA
24.0
15
19.2
10
10.00
5.51
5.51
8.4
CIMR-VU4A0031FAA
31.0
20
25.8
15
11.42
7.09
5.63
11.4
CIMR-VU4A0038FAA
38.0
25
31.7
20
11.42
7.09
6.42
12.1
  1. This data represents the drive weight only, not shipping weight.

Back to Top