V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/991472/v1000-4x-Drive-200x150.png/ae4509e5-afb2-4d0f-9baf-8f81d43686d7?version=1.0&t=1460081840013)
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Keypads & Cables
V1000-4X Drive - Options
USB Copy Unit (Y-Stick)
The USB Copy Unit (Y-Stick) allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 port |
IG.V1000.01 TOBPC73060025 |
JVOP-181 Kit Contents:
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver:SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software - rev. 1.1
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4