Navigation Menu

Drives  
Motion  

V1000-4X Drive

V1000-4X Drive

V1000-4X Drive - YAIALL

TemplateWeb

Mechanical Drawings

V1000-4x Drive - Drawings

200-240V 1-Phase | 200-240V 3-Phase | 380-480V 3-Phase

200-240V 1-Phase

Drive Model Number
Normal Duty
Heavy Duty
Physical Dimensions (in.)
Weight (lbs.)1
Drawings
3D Solid
Model
Rated Output
Current (Amps)
Nominal HP
Rated Output
Current (Amps)
Nominal HP
H
W
D
CIMR-VUBA0001GAA
1.2
1/8 & 1/4
0.8
1/8
8.74
6.38
7.28
10.4
CIMR-VUBA0002GAA
1.9
1/4
1.6
1/4
10.4
CIMR-VUBA0003GAA
3.3
1/2 & 3/4
3
1/2
10.8
CIMR-VUBA0006GAA
6
1
5
3/4 & 1
10.04
7.36
9.25
17.2
CIMR-VUBA0010GAA
9.6
2 & 3
8
2
17.2
CIMR-VUBA0012GAA
12
3
11
3
18.1
(1) This data represents the drive weight only, not shipping weight.
All models are Standard Enclosure: NEMA Type 4X/12

Back to Top

200-240V, 3-Phase

Drive Model Number
Normal Duty
Heavy Duty
Physical Dimensions (in.)
Weight (lbs.)1
Drawings
3D Solid
Model
Rated Output
Current (Amps)
Nominal HP
Rated Output
Current (Amps)
Nominal HP
H
W
D
CIMR-VU2A0001GAA
1.2
1/8 & 1/4
0.8
1/8
8.74
6.38
7.28
10.4
CIMR-VU2A0002GAA
1.9
1/4
1.6
1/4
CIMR-VU2A0004GAA
3.5
1/2 & 3/4
3
1/2
10.6
CIMR-VU2A0006GAA
6
1
5
3/4 & 1
CIMR-VU2A0010GAA
9.6
2 & 3
8
2
10.04
7.36
9.25
17
CIMR-VU2A0012GAA
12
3
11
3
CIMR-VU2A0020GAA
19.6
5
17.5
5
17.9
CIMR-VU2A0030GAA
30
7.5 & 10
25
7.5
16.54
11.42
12.01
48.1
CIMR-VU2A0040GAA
40
10
33
10
CIMR-VU2A0056GAA
56
15 & 20
47
15
51.2
CIMR-VU2A0069GAA
69
20 & 25
60
20
18.31
11.42
12.01
61.1
(1) This data represents the drive weight only, not shipping weight.
All models are Standard Enclosure: NEMA Type 4X/12

Back to Top

380-480V, 3-Phase

New Drive Model Number
Normal Duty
Heavy Duty
Physical Dimensions (in.)
Weight (lbs.)1
Drawings
3D Solid
Model
Rated Output
Current (Amps)
Nominal HP
Rated Output
Current (Amps)
Nominal HP
H
W
D
CIMR-VU4A0001GAA
1.2
1/2
1.2
1/2
8.74
6.38
7.28
11.1
CIMR-VU4A0002GAA
2.1
3/4 & 1
1.8
3/4
CIMR-VU4A0004GAA
4.1
2
3.4
1 & 2
11.3
CIMR-VU4A0005GAA
5.4
3
4.8
3
10.04
7.36
9.25
17
CIMR-VU4A0007GAA
6.9
4
5.5
3
17.5
CIMR-VU4A0009GAA
8.8
5
7.2
4
CIMR-VU4A0011GAA
11.1
7.5
9.2
5
17.9
CIMR-VU4A0018GAA
17.5
10
14.8
7.5 & 10
16.54
11.42
12.01
47.9
CIMR-VU4A0023GAA
23
15
18
10
48.1
CIMR-VU4A0031GAA
31
20
24
15
50.5
CIMR-VU4A0038GAA
38
25
31
20
51.2
(1) This data represents the drive weight only, not shipping weight.
All models are Standard Enclosure: NEMA Type 4X/12

Back to Top