V1000-4X Drive
Breadcrumb
Navigation Menu
Products
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/991472/v1000-4x-Drive-200x150.png/ae4509e5-afb2-4d0f-9baf-8f81d43686d7?version=1.0&t=1460081840013)
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Features
V1000-4X Drive - Overview
Highlights:
- NEMA Type 4X/IP66 enclosure
- Corrosion-resistant
- Current vector control, open loop
- RoHS compliance
- On-line tuning
- Induction motor (IM) or permanent magnet synchronous motor (PM) operation
- Function Block Diagram (FBD) programming via DriveWorksEZ™
- Starting torque of 200% at 0.5 Hz
- Removable terminal block with parameter backup function
- "One-touch" copy function with verify
- Super-fast 2 ms scan cycle with dual CPU
- EN954-1 Safety Cat. 3, Stop Cat. 0
- Increased vibration resistance, from 20 Hz to 50 Hz (0.65G)
- 1 in 10,000 failure rate
- Swing PWM function to decrease noise at low carrier frequencies
- Pre-maintenance function
- Modbus communication
- MTBF: 28 years
- Short Circuit Current Rating (SCCR): 30kA rms symmetrical
- Common programming with all other Yaskawa drives
Node: dxpprd02:8080