J7 Drive
Breadcrumb
Navigation Menu
J7 Drive
J7 Drive
J7 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/j7-drive-200x150.png/768f88d4-6751-444f-801c-2bd9e3c3881a?version=1.0&t=1464191703402)
1/8 - 5 HP
The J7 drive was a general purpose AC drive; its PWM design provided low motor noise and high starting torque, with a current overload rating of 150% for 60 seconds. V/f control made this drive suitable for most general applications. The J7 was feature-packed, low cost, and compact. The digital operator included a 3-digit LED status display. Digital programming covered 79 parameters. The J7 had five digital inputs (3 progammable), 1 analog input, and 1 digital output (programmable). An optional RS-485 Modbus RTU serial communication port was available. An ideal choice whenever low cost and small size were required.
The J7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 305/J7, GPD 305, or VS Mini J7.
TemplateWeb
Models & Ratings
J7 Drive - Overview
J7 Drives - 1/8-5HP, protected chassis enclosure
New Drive Model Number
|
Old Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP2
|
Standard Enclosure
|
---|---|---|---|---|
CIMR-J7AMB0P10
|
-
|
0.8
|
1/8
|
Protected Chassis
|
CIMR-J7AMB0P20
|
-
|
1.6
|
1/4
|
|
CIMR-J7AMB0P40
|
-
|
3.0
|
1/2
|
Protected Chassis
|
CIMR-J7AMB0P70
|
-
|
5.0
|
1
|
|
CIMR-J7AMB1P50
|
-
|
8.0
|
2
|
New Drive Model Number
|
Old Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP2
|
Standard Enclosure
|
---|---|---|---|---|
CIMR-J7AM20P10
|
GPD305-JDA001
|
0.8
|
1/8
|
Protected Chassis
|
CIMR-J7AM20P20
|
GPD305-JDA002
|
1.6
|
1/4
|
|
CIMR-J7AM20P40
|
GPD305-JDA003
|
3.0
|
1/2
|
Protected Chassis
|
CIMR-J7AM20P70
|
GPD305-JDA005
|
5.0
|
1
|
|
CIMR-J7AM21P50
|
GPD305-JDA008
|
8.0
|
2
|
Protected Chassis
|
CIMR-J7AM22P20
|
GPD305-JDA011
|
11.0
|
3
|
|
CIMR-J7AM23P70
|
GPD305-JDA017
|
17.5
|
5
|
New Drive Model Number
|
Old Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP2
|
Standard Enclosure
|
---|---|---|---|---|
CIMR-J7AM40P20
|
GPD305-JDB001
|
1.2
|
1/2
|
Protected Chassis
|
CIMR-J7AM40P40
|
GPD305-JDB002
|
1.8
|
3/4
|
|
CIMR-J7AM40P70
|
GPD305-JDB003
|
3.4
|
2
|
Protected Chassis
|
CIMR-J7AM41P50
|
GPD305-JDB005
|
4.8
|
3
|
|
CIMR-J7AM42P20
|
N/A
|
5.5
|
3
|
Protected Chassis
|
CIMR-J7AM43P70
|
GPD305-JDB009
|
8.6
|
5
|
- For single-phase input, select the drive by ensuring 50% of the drive's continuous output current rating is equal to or great than the motor's full load amp rating.
- Horsepower rating is based on standard NEMA B 4-pole motor