J7 Drive
Breadcrumb
Navigation Menu
J7 Drive
J7 Drive
J7 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/j7-drive-200x150.png/768f88d4-6751-444f-801c-2bd9e3c3881a?version=1.0&t=1464191703402)
1/8 - 5 HP
The J7 drive was a general purpose AC drive; its PWM design provided low motor noise and high starting torque, with a current overload rating of 150% for 60 seconds. V/f control made this drive suitable for most general applications. The J7 was feature-packed, low cost, and compact. The digital operator included a 3-digit LED status display. Digital programming covered 79 parameters. The J7 had five digital inputs (3 progammable), 1 analog input, and 1 digital output (programmable). An optional RS-485 Modbus RTU serial communication port was available. An ideal choice whenever low cost and small size were required.
The J7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 305/J7, GPD 305, or VS Mini J7.
TemplateWeb
Cross Reference List
J7 Drive - Overview
In Yaskawa model number, asterisk (*) represents a placeholder.
Yaskawa J7
Model # |
MagneTek GPD305 Model #
|
Omron IDM 3G3JV Model #
|
Saftronics VM7 Model/Part #
|
---|---|---|---|
CIMR-J7A*B0P20 | JDE002 | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B0P40 | JDE003 | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B0P70 | JDE005 | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B1P50 | JDE008 | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B2P20 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B0P10 | JDE001 | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B3P00 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B3P70 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*B4P00 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*20P10 | JDA001 | NOT OFFERED | VM720P1 |
CIMR-J7A*20P20 | JDA002 | 3G3JV-A2002 | VM720P2 |
CIMR-J7A*20P40 | JDA003 | 3G3JV-A2004 | VM720P4 |
CIMR-J7A*20P70 | JDA005 | 3G3JV-A2007 | VM720P7 |
CIMR-J7A*21P50 | JDA008 | 3G3JV-A2015 | VM721P5 |
CIMR-J7A*2P20 | JDA011 | 3G3JV-A2022 | VM722P2 |
CIMR-J7A*23P00 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*23P70 | JDA017 | 3G3JV-A2037 | VM723P7 |
CIMR-J7A*24P00 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*40P10 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*40P20 | JDB001 | NOT OFFERED | VM740P2 |
CIMR-J7A*40P40 | JDB002 | 3G3JV-A4004 | VM740P4 |
CIMR-J7A*40P70 | JDB003 | 3G3JV-A4007 | VM740P7 |
CIMR-J7A*41P50 | JDB005 | 3G3JV-A4015 | VM741P5 |
CIMR-J7A*42P20 | JDB006 | NOT OFFERED | VM742P2 |
CIMR-J7A*43P00 | NOT OFFERED | NOT OFFERED | NOT OFFERED |
CIMR-J7A*43P70 | JDB009 | 3G3JV-A4037 | VM743P7 |
CIMR-J7A*44P00 | NOT OFFERED | NOT OFFERED | NOT OFFERED |