Navigation Menu

Drives  
Motion  

J7 Drive

J7 Drive

J7 Drive - YAI

TemplateWeb

  • Overview

  • Support & Training

  • Documents

  • Drawings

Models & Ratings

J7 Drive - Overview

J7 Drives - 1/8-5HP, protected chassis enclosure

230V, 1-Phase

New Drive Model Number
Old Drive Model Number
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-J7AMB0P10
-
0.8
1/8
Protected Chassis
CIMR-J7AMB0P20
-
1.6
1/4
CIMR-J7AMB0P40
-
3.0
1/2
Protected Chassis
CIMR-J7AMB0P70
-
5.0
1
CIMR-J7AMB1P50
-
8.0
2

 

230V, 3-Phase

New Drive Model Number
Old Drive Model Number
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-J7AM20P10
GPD305-JDA001
0.8
1/8
Protected Chassis
CIMR-J7AM20P20
GPD305-JDA002
1.6
1/4
CIMR-J7AM20P40
GPD305-JDA003
3.0
1/2
Protected Chassis
CIMR-J7AM20P70
GPD305-JDA005
5.0
1
CIMR-J7AM21P50
GPD305-JDA008
8.0
2
Protected Chassis
CIMR-J7AM22P20
GPD305-JDA011
11.0
3
CIMR-J7AM23P70
GPD305-JDA017
17.5
5

 

460V, 3-Phase1

New Drive Model Number
Old Drive Model Number
Rated Output Current (Amps)
Nominal HP2
Standard Enclosure
CIMR-J7AM40P20
GPD305-JDB001
1.2
1/2
Protected Chassis
CIMR-J7AM40P40
GPD305-JDB002
1.8
3/4
CIMR-J7AM40P70
GPD305-JDB003
3.4
2
Protected Chassis
CIMR-J7AM41P50
GPD305-JDB005
4.8
3
CIMR-J7AM42P20
N/A
5.5
3
Protected Chassis
CIMR-J7AM43P70
GPD305-JDB009
8.6
5
  1. For single-phase input, select the drive by ensuring 50% of the drive's continuous output current rating is equal to or great than the motor's full load amp rating.
  2. Horsepower rating is based on standard NEMA B 4-pole motor