J1000 Drive
Breadcrumb
Navigation Menu
Products
J1000 Drive
J1000 Drive
J1000 Drive - YAIALL

1/8 - 7.5 HP
The J1000 was a world-class compact variable frequency drive that met the demands for efficient production and better maintainability.
TemplateWeb
Models & Ratings
J1000 Drive-Overview
200-240V 1-Phase | 200-240V 3-Phase | 380-480V
200-240V, 1-Phase, Protected Chassis
Drive Model Number
|
Normal Duty1
|
Heavy Duty1
|
Standard Enclosure
|
||
---|---|---|---|---|---|
Rated Output
Current (Amps) |
Nominal HP2
|
Rated Output
Current (Amps) |
Nominal HP2
|
||
CIMR-JUBA0001BAA
|
1.2
|
1/8 & 1/4
|
0.8
|
1/8
|
Protected Chassis
|
CIMR-JUBA0002BAA
|
1.9
|
1/4
|
1.6
|
1/4
|
|
CIMR-JUBA0003BAA
|
3.3
|
1/2 & 3/4
|
3
|
1/2
|
Protected Chassis
|
CIMR-JUBA0006BAA
|
6.0
|
1 & 1.5
|
5
|
3/4 & 1
|
|
CIMR-JUBA0010BAA
|
9.6
|
2 & 3
|
8
|
2
|
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
200-240V, 3-Phase, Protected Chassis
Drive Model Number
|
Normal Duty1
|
Heavy Duty1
|
Standard Enclosure
|
||
---|---|---|---|---|---|
Rated Output
Current (Amps) |
Nominal HP2
|
Rated Output
Current (Amps) |
Nominal HP2
|
||
CIMR-JU2A0001BAA
|
1.2
|
1/8 & 1/4
|
0.8
|
1/8
|
Protected Chassis
|
CIMR-JU2A0002BAA
|
1.9
|
1/4
|
1.6
|
1/4
|
|
CIMR-JU2A0004BAA
|
3.5
|
1/2 & 3/4
|
3
|
1/2
|
|
CIMR-JU2A0006BAA
|
6.0
|
1 & 1.5
|
5
|
3/4 & 1
|
Protected Chassis
|
CIMR-JU2A0010BAA
|
9.6
|
2 & 3
|
8
|
2
|
|
CIMR-JU2A0012BAA
|
12.0
|
3
|
11
|
3
|
|
CIMR-JU2A0020BAA
|
19.6
|
5
|
17.5
|
5
|
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
380-480V, 3-Phase, Protected Chassis
Drive Model Number
|
Normal Duty1
|
Heavy Duty1
|
Standard Enclosure
|
||
---|---|---|---|---|---|
Rated Output
Current (Amps) |
Nominal HP2
|
Rated Output
Current (Amps) |
Nominal HP2
|
||
CIMR-JU4A0001BAA
|
1.2
|
1/2
|
1.2
|
1/2
|
Protected Chassis
|
CIMR-JU4A0002BAA
|
2.1
|
3/4 & 1
|
1.8
|
3/4
|
|
CIMR-JU4A0004BAA
|
4.1
|
2
|
3.4
|
1 & 2
|
Protected Chassis
|
CIMR-JU4A0005BAA
|
5.4
|
3
|
4.8
|
3
|
|
CIMR-JU4A0007BAA
|
6.9
|
4
|
5.5
|
3
|
Protected Chassis
|
CIMR-JU4A0009BAA
|
8.8
|
5
|
7.2
|
4
|
|
CIMR-JU4A0011BAA
|
11.1
|
7.5
|
9.2
|
5
|
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
Node: dxpprd02:8080