J1000 Drive
Breadcrumb
Navigation Menu
Products
J1000 Drive
J1000 Drive
J1000 Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/991389/J1000-drive+-+200x150.png/a4ba3034-5906-4e2d-9323-1dda6852bca8?version=1.0&t=1460081801646)
1/8 - 7.5 HP
The J1000 was a world-class compact variable frequency drive that met the demands for efficient production and better maintainability.
TemplateWeb
Dimensions & Weights
J1000 Drive-Overview
200-240V 1-Phase | 200-240V 3-Phase | 380-480V 3-Phase
200-240V, 1-Phase
Drive Model Number | Normal Duty | Heavy Duty | Physical Dimensions (in.) | Weight (lbs.)1 | Drawing Number |
3D Solid
Model |
||||
---|---|---|---|---|---|---|---|---|---|---|
Rated Output Current (Amps) |
Nominal HP | Rated Output Current (Amps) |
Nominal HP | H | W | D | ||||
CIMR-JUBA0001BAA | 1.2 | 1/8 & 1/4 | 0.8 | 1/8 | 5.00 | 2.68 | 2.99 | 1.8 | DD.J1K.FR1.IP20 | SM.J1K.FR1.IP20 |
CIMR-JUBA0002BAA | 1.9 | 1/4 | 1.6 | 1/4 | 1.8 | |||||
CIMR-JUBA0003BAA | 3.3 | 1/2 & 3/4 | 3.0 | 1/2 | 5.00 | 2.68 | 4.65 | 2.6 | DD.J1K.FR3.IP20 | SM.J1K.FR3.IP20 |
CIMR-JUBA0006BAA | 6.0 | 1 & 1.5 | 5.0 | 3/4 & 1 | 4.25 | 5.41 | 4.2 | DD.J1K.FR8.IP20 | SM.J1K.FR8B.IP20 | |
CIMR-JUBA0010BAA | 9.6 | 2 & 3 | 8.0 | 2 | 5.00 | 4.25 | 6.06 | 4.4 | DD.J1K.FR10.IP20 | SM.J1K.FR10.IP20 |
- This data represents the drive weight only, not shipping weight.
200-240V, 3-Phase
Drive Model Number | Normal Duty | Heavy Duty | Physical Dimensions (in.) | Weight (lbs.)1 | Drawing Number |
3D Solid
Model |
||||
---|---|---|---|---|---|---|---|---|---|---|
Rated Output Current (Amps) |
Nominal HP | Rated Output Current (Amps) |
Nominal HP | H | W | D | ||||
CIMR-JU2A0001BAA | 1.2 | 1/8 & 1/4 | 0.8 | 1/8 | 5.00 | 2.68 | 2.99 | 1.8 | DD.J1K.FR1.IP20 | SM.J1K.FR1.IP20 |
CIMR-JUBA0002BAA | 1.9 | 1/4 | 1.6 | 1/4 | 1.8 | |||||
CIMR-JU2A0004BAA | 3.5 | 1/2 & 3/4 | 3 | 1/2 | 4.25 | 2.4 | DD.J1K.FR2.IP20 | SM.J1K.FR2.IP20 | ||
CIMR-JU2A0006BAA | 6.0 | 1 & 1.5 | 5 | 3/4 & 1 | 5.00 | 2.68 | 5.04 | 2.9 | DD.J1K.FR4.IP20 | SM.J1K.FR4.IP20 |
CIMR-JU2A0010BAA | 9.6 | 2 & 3 | 8 | 2 | 4.25 | 5.08 | 4.2 | DD.J1K.FR7.IP20 | SM.J1K.FR7.IP20 | |
CIMR-JU2A0012BAA | 12.0 | 3 | 11 | 3 | 5.00 | 4.25 | 5.41 | 4.2 | DD.J1K.FR8.FAN.OPEN | SM.J1K.FR8A.IP20 |
CIMR-JU2A0020BAA | 19.6 | 5 | 17.5 | 5 | 5.00 | 5.51 | 5.63 | 5.7 | DD.J1K.FR11.IP20 | SM.J1K.FR11.IP20 |
- This data represents the drive weight only, not shipping weight.
380-480V, 3-Phase
New Drive Model Number | Normal Duty | Heavy Duty | Physical Dimensions (in.) | Weight (lbs.)1 | Drawing Number |
3D Solid
Model |
||||
---|---|---|---|---|---|---|---|---|---|---|
Rated Output Current (Amps) |
Nominal HP | Rated Output Current (Amps) |
Nominal HP | H | W | D | ||||
CIMR-JU4A0001BAA | 1.2 | 1/2 | 1.2 | 1/2 | 5.00 | 4.25 | 3.19 | 2.6 | DD.J1K.FR5.IP20 | SM.J1K.FR5.IP20 |
CIMR-JU4A0002BAA | 2.1 | 3/4 & 1 | 1.8 | 3/4 | 3.90 | 3.1 | DD.J1K.FR6.IP20 | SM.J1K.FR6.IP20 | ||
CIMR-JU4A0004BAA | 4.1 | 2 | 3.4 | 1 & 2 | 5.00 | 4.25 | 5.41 | 3.5 | DD.J1K.FR8.IP20 | SM.J1K.FR8B.IP20 |
CIMR-JU4A0005BAA | 5.4 | 3 | 4.8 | 3 | 6.06 | 4.2 | DD.J1K.FR9.IP20 | SM.J1K.FR9.IP20 | ||
CIMR-JU4A0007BAA | 6.9 | 4 | 5.5 | 3 | 5.00 | 4.25 | 6.06 | 4.2 | DD.J1K.FR9.IP20 | SM.J1K.FR9.IP20 |
CIMR-JU4A0009BAA | 8.8 | 5 | 7.2 | 4 | 6.06 | 4.2 | ||||
CIMR-JU4A0011BAA | 11.1 | 7.5 | 9.2 | 5 | 5.00 | 5.51 | 5.63 | 5.7 | DD.J1K.FR11.IP20 | SM.J1K.FR11.IP20 |
- This data represents the drive weight only, not shipping weight.
Node: dxpprd02:8080