GA500 Drive
Breadcrumb
Navigation Menu
GA500 Drive
GA500 Drive
GA500 Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/5969036/ga500-200x150.png.jpg/1e62f4db-7dd5-42a7-991f-0fe970e562a8?version=1.1&t=1568207578737)
1/8 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
Keypads & Cables
GA500 - Options
This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Standard LCD Keypad This optional LCD keypad provides you a high resolution display that is menu driven and provides dedicated, color coded keys for easy navigation. You will also be able to set-up custom monitors specific for your application or take advantage of the data logging capabilities. |
JVOP-KPLCA04MEB | TOEPC73060097 | N/A |
Bluetooth Keypad This keypad is used in conjunction with DriveWizard Mobile to connect to the drive via Bluetooth. You can download DriveWizard Mobile to your mobile device through the Apple Store or Google Play. |
JVOP-KPLCC04MBB | TOEPC73060094 | N/A |
Keypad Cable, Remote These cables are used to establish a connection between the standard or Bluetooth keypad when removed from the drive. These cables can be used in conjunction with the remote operator mount kit when the keypad is remoted mounted. |
UWR0051 (1m), UWR0052 (3m) |
N/A |
N/A |
UL Type 1 Standard LED Keypad Panel Mount Kit A Provides a UL Type 1 solution for the standard LED keypad. |
ZPBA-GA500 | TOEPC72060006 | N/A |
Blank Cover Blank cover for use with the GA500 drive when the standard LED, optional LCD, or optional Bluetooth keypad is remote mounted. |
JVOP-KPBCH04AAA | N/A | N/A |
Option LCD/Bluetooth Keypad Attachment Provides the ability to mount the optional LCD or Bluetooth keypad on the drive when either is used instead of the standard LED keypad. |
JZSP-GA500 | TOEPC72060005 | DD.JZSP.GA500 SM_JZSP_GA500 |
UL Type 1 LCD Keypad Panel Mount Kit A Provides a flush mount UL Type 1 solution for an LCD or Bluetooth keypad. The brackets have tapped holes for use with screws. |
900-192-933-001 | 900-192-933 | N/A |
UL Type 1 LCD Keypad Panel Mount Kit B Provides a flush mount UL Type 1 solution for an LCD or Bluetooth keypad. The brackets have untapped holes for use with panel studs. |
900-192-933-002 | 900-192-933 | N/A |
UL Type 1/12/3R LCD Keypad Panel Mount Kit Provides a surface mount UL Type 1/12/3R solution for an LCD or Bluetooth keypad. Mounting studs are embedded in this adapter. |
900-239-230-001 | TOEPC72060013 | DD.GRKM.03 SM_GRKM_03 |
UL Type 1/12/3R/4X LCD Keypad Panel Mount Kit Provides a flush surface mount UL Type 1/12/3R/4X solution for an optional LCD or Bluetooth keypad. Mounting studs are embedded in this adapter. Keypad cables not included. |
UUX001955 | TOEPYAIRKMK02 | DD.GRKM.04 SM_GRKM_04 |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|