GA500 Drive
Breadcrumb
Navigation Menu
Products
GA500 Drive
GA500 Drive
GA500 Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/5969036/ga500-200x150.png.jpg/1e62f4db-7dd5-42a7-991f-0fe970e562a8?version=1.1&t=1568207578737)
1/8 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
Rating Details & Drawings
GA500 - Overview
240V, 1-Phase Input: IP20/Protected Chassis | IP20/UL Type 1 | IP20/Protected Chassis w/EMC Filter | IP20/Finless
240V, 3-Phase Input: IP20/Protected Chassis | IP20/UL Type 1 | IP20/Protected Chassis w/EMC Filter | IP20/Finless
480V, 3-Phase Input: IP20/Protected Chassis | IP20/UL Type 1 | IP20/Protected Chassis w/EMC Filter | IP20/Finless
240V, 1-Phase Input, IP20/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50UB001ABA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
2.99
|
1.1
|
||
GA50UB002ABA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50UB004ABA
|
3/4
|
3.5
|
1/2
|
3
|
4.65
|
1.8
|
||||
GA50UB006ABA
|
1.5
|
6
|
1
|
5
|
4.25
|
5.41
|
3.3
|
|||
GA50UB010ABA
|
3
|
9.6
|
2
|
8
|
6.06
|
|||||
GA50UB012ABA
|
3
|
12.2
|
3
|
11
|
5.51
|
6.42
|
4.6
|
|||
GA50UB018ABA
|
NA
|
NA
|
5
|
17.6
|
6.69
|
7.09
|
6.4
|
- This data represents the drive weight only, not shipping weight.
240V, 1-Phase Input, IP20/UL Type 1
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50UB001ABA2
|
1/6
|
1.2
|
1/6
|
0.8
|
5.83
|
2.68
|
2.99
|
1.5
|
||
GA50UB002ABA2
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50UB004ABA2
|
3/4
|
3.5
|
1/2
|
3
|
4.65
|
2.2
|
||||
GA50UB006ABA2
|
1.5
|
6
|
1
|
5
|
7.01
|
4.25
|
5.41
|
4.2
|
||
GA50UB010ABA2
|
3
|
9.6
|
2
|
8
|
6.06
|
4.4
|
||||
GA50UB012ABA2
|
3
|
12.2
|
3
|
11
|
5.51
|
6.42
|
5.7
|
|||
GA50UB018ABA2
|
NA
|
NA
|
5
|
17.6
|
7.17
|
6.69
|
7.09
|
7.7
|
- This data represents the drive weight only, not shipping weight.
- Add-on kit(s) is required. Consult factory for add-on kit(s).
240V, 1-Phase Input, IP20/Protected Chassis w/ EMC Filter
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50UB001EBA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
4.57
|
1.6
|
||
GA50UB002EBA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50UB004EBA
|
3/4
|
3.5
|
1/2
|
3
|
6.22
|
2.2
|
||||
GA50UB006EBA
|
1.5
|
6
|
1
|
5
|
4.25
|
7.19
|
4.0
|
|||
GA50UB010EBA
|
3
|
9.6
|
2
|
8
|
7.83
|
|||||
GA50UB012EBA
|
3
|
12.2
|
3
|
11
|
5.51
|
7.99
|
6.0
|
- This data represents the drive weight only, not shipping weight.
240V, 1-Phase Input, IP20/Finless
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50UB001AJA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
2.80
|
1.3
|
||
GA50UB002AJA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50UB004AJA
|
3/4
|
3.5
|
1/2
|
3
|
3.19
|
1.3
|
||||
GA50UB006AJA
|
1.5
|
6
|
1
|
5
|
4.25
|
3.19
|
2.0
|
|||
GA50UB010AJA
|
3
|
9.6
|
2
|
8
|
3.64
|
|||||
GA50UB012AJA
|
3
|
12.2
|
3
|
11
|
5.51
|
3.86
|
2.6
|
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase Input, IP20/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U2001ABA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
2.99
|
1.1
|
||
GA50U2002ABA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50U2004ABA
|
3/4
|
3.5
|
1/2
|
3.0
|
4.25
|
1.8
|
||||
GA50U2006ABA
|
1.5
|
6
|
1
|
5.0
|
5.04
|
2.0
|
||||
GA50U2010ABA
|
3
|
9.6
|
2
|
8.0
|
4.25
|
5.08
|
3.3
|
|||
GA50U2012ABA
|
4
|
12.2
|
3
|
11.0
|
5.41
|
|||||
GA50U2021ABA
|
7.5
|
21
|
5
|
17.6
|
5.51
|
5.63
|
4.4
|
|||
GA50U2030ABA
|
10
|
30
|
7.5
|
25.0
|
10.24
|
5.51
|
7.5
|
|||
GA50U2042ABA
|
15
|
42
|
10
|
33.0
|
7.9
|
|||||
GA50U2056ABA
|
20
|
56
|
15
|
47.0
|
11.81
|
7.09
|
5.63
|
12.1
|
||
GA50U2070ABA
|
25
|
70
|
20
|
60.0
|
13.78
|
8.66
|
7.36
|
16.5
|
||
GA50U2082ABA
|
30
|
82
|
25
|
75.0
|
17.6
|
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase Input, IP20/UL Type 1
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U2001ABA2
|
1/6
|
1.2
|
1/6
|
0.8
|
5.83
|
2.68
|
2.99
|
1.5
|
||
GA50U2002ABA2
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50U2004ABA2
|
3/4
|
3.5
|
1/2
|
3.0
|
4.25
|
2.1
|
||||
GA50U2006ABA2
|
1.5
|
6
|
1
|
5.0
|
5.04
|
2.4
|
||||
GA50U2010ABA2
|
3
|
9.6
|
2
|
8.0
|
7.01
|
4.25
|
5.08
|
4.2
|
||
GA50U2012ABA2
|
4
|
12.2
|
3
|
11.0
|
5.41
|
|||||
GA50U2021ABA2
|
7.5
|
21
|
5
|
17.6
|
5.51
|
5.63
|
5.5
|
|||
GA50U2030ABA2
|
10
|
30
|
7.5
|
25.0
|
11.73
|
5.51
|
8.9
|
|||
GA50U2042ABA2
|
15
|
42
|
10
|
33.0
|
9.3
|
|||||
GA50U2056ABA2
|
20
|
56
|
15
|
47.0
|
13.39
|
7.09
|
5.63
|
14.1
|
||
GA50U2070ABA2
|
25
|
70
|
20
|
60.0
|
15.87
|
8.66
|
7.36
|
19.6
|
||
GA50U2082ABA2
|
30
|
82
|
25
|
75.0
|
20.7
|
- This data represents the drive weight only, not shipping weight.
- Add-on kit(s) is required. Consult factory for add-on kit(s).
240V, 3-Phase Input, IP20/Protected Chassis w/ EMC Filter
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U2001EBA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
4.57
|
1.3
|
||
GA50U2002EBA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50U2004EBA
|
3/4
|
3.5
|
1/2
|
3.0
|
5.83
|
2.0
|
||||
GA50U2006EBA
|
1.5
|
6
|
1
|
5.0
|
6.61
|
2.4
|
||||
GA50U2010EBA
|
3
|
9.6
|
2
|
8.0
|
4.25
|
6.85
|
3.5
|
|||
GA50U2012EBA
|
4
|
12.2
|
3
|
11.0
|
7.19
|
|||||
GA50U2021EBA
|
7.5
|
21
|
5
|
17.6
|
5.04
|
5.51
|
7.60
|
5.3
|
||
GA50U2030EBA
|
10
|
30
|
7.5
|
25.0
|
10.24
|
7.72
|
8.6
|
|||
GA50U2042EBA
|
15
|
42
|
10
|
33.0
|
9.0
|
|||||
GA50U2056EBA
|
20
|
56
|
15
|
47.0
|
11.81
|
7.09
|
7.72
|
13.2
|
||
GA50U2070EBA
|
25
|
70
|
20
|
60.0
|
13.78
|
8.66
|
8.50
|
18.7
|
||
GA50U2082EBA
|
30
|
82
|
25
|
75.0
|
19.9
|
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase Input, IP20/Finless
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U2001AJA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
2.80
|
1.3
|
||
GA50U2002AJA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
GA50U2004AJA
|
3/4
|
3.5
|
1/2
|
3.0
|
||||||
GA50U2006AJA
|
1.5
|
6
|
1
|
5.0
|
||||||
GA50U2010AJA
|
3
|
9.6
|
2
|
8.0
|
4.25
|
2.85
|
1.8
|
|||
GA50U2012AJA
|
4
|
12.2
|
3
|
11.0
|
3.19
|
2.0
|
||||
GA50U2021AJA
|
7.5
|
21
|
5
|
17.6
|
5.51
|
3.07
|
2.6
|
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase Input, IP20/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U4001ABA
|
1/2
|
1.2
|
1/2
|
1.2
|
5.04
|
4.25
|
3.19
|
1.8
|
||
GA50U4002ABA
|
1
|
2.1
|
3/4
|
1.8
|
3.90
|
2.0
|
||||
GA50U4004ABA
|
2
|
4.1
|
2
|
3.4
|
5.41
|
3.3
|
||||
GA50U4005ABA
|
3
|
5.4
|
3
|
4.8
|
6.06
|
|||||
GA50U4007ABA
|
4
|
7.1
|
3
|
5.6
|
||||||
GA50U4009ABA
|
5
|
8.9
|
4
|
7.3
|
||||||
GA50U4012ABA
|
7.5
|
11.9
|
5
|
9.2
|
5.51
|
5.63
|
4.4
|
|||
GA50U4018ABA
|
10
|
17.5
|
10
|
14.8
|
10.24
|
5.51
|
6.6
|
|||
GA50U4023ABA
|
15
|
23.4
|
10
|
18
|
7.1
|
|||||
GA50U4031ABA
|
20
|
31
|
15
|
24
|
11.81
|
7.09
|
5.63
|
10.2
|
||
GA50U4038ABA
|
25
|
38
|
20
|
31
|
10.6
|
|||||
GA50U4044ABA
|
30
|
44
|
25
|
39
|
13.78
|
7.48
|
8.03
|
14.3
|
||
GA50U4060ABA
|
40
|
60
|
30
|
45
|
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase Input, IP20/UL Type 1
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U4001ABA2
|
1/2
|
1.2
|
1/2
|
1.2
|
5.87
|
4.25
|
3.19
|
2.3
|
||
GA50U4002ABA2
|
1
|
2.1
|
3/4
|
1.8
|
3.90
|
2.5
|
||||
GA50U4004ABA2
|
2
|
4.1
|
2
|
3.4
|
5.41
|
3.9
|
||||
GA50U4005ABA2
|
3
|
5.4
|
3
|
4.8
|
7.01
|
6.06
|
4.4
|
|||
GA50U4007ABA2
|
4
|
7.1
|
3
|
5.6
|
||||||
GA50U4009ABA2
|
5
|
8.9
|
4
|
7.3
|
||||||
GA50U4012ABA2
|
7.5
|
11.9
|
5
|
9.2
|
5.51
|
5.63
|
5.5
|
|||
GA50U4018ABA2
|
10
|
17.5
|
10
|
14.8
|
11.73
|
5.51
|
8.0
|
|||
GA50U4023ABA2
|
15
|
23.4
|
10
|
18
|
8.4
|
|||||
GA50U4031ABA2
|
20
|
31
|
15
|
24
|
13.39
|
7.09
|
5.63
|
12.1
|
||
GA50U4038ABA2
|
25
|
38
|
20
|
31
|
12.6
|
|||||
GA50U4044ABA2
|
30
|
44
|
25
|
39
|
15.87
|
7.48
|
8.03
|
16.9
|
||
GA50U4060ABA2
|
40
|
60
|
30
|
45
|
- This data represents the drive weight only, not shipping weight.
- Add-on kit(s) is required. Consult factory for add-on kit(s).
480V, 3-Phase Input, IP20/Protected Chassis w/ EMC Filter
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U4001EBA
|
1/2
|
1.2
|
1/2
|
1.2
|
5.04
|
4.25
|
4.96
|
3.1
|
||
GA50U4002EBA
|
1
|
2.1
|
3/4
|
1.8
|
5.67
|
3.3
|
||||
GA50U4004EBA
|
2
|
4.1
|
2
|
3.4
|
7.19
|
4.2
|
||||
GA50U4005EBA
|
3
|
5.4
|
3
|
4.8
|
7.83
|
|||||
GA50U4007EBA
|
4
|
7.1
|
3
|
5.6
|
||||||
GA50U4009EBA
|
5
|
8.9
|
4
|
7.3
|
||||||
GA50U4012EBA
|
7.5
|
11.9
|
5
|
9.2
|
5.51
|
7.60
|
5.7
|
|||
GA50U4018EBA
|
10
|
17.5
|
10
|
14.8
|
10.24
|
7.72
|
8.6
|
|||
GA50U4023EBA
|
15
|
23.4
|
10
|
18
|
8.6
|
|||||
GA50U4031EBA
|
20
|
31
|
15
|
24
|
11.81
|
7.09
|
7.72
|
12.1
|
||
GA50U4038EBA
|
25
|
38
|
20
|
31
|
||||||
GA50U4044EBA
|
30
|
44
|
25
|
39
|
13.78
|
7.48
|
9.88
|
17.6
|
||
GA50U4060EBA
|
40
|
60
|
30
|
45
|
18.7
|
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase Input, IP20/Finless
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA50U4001AJA
|
1/2
|
1.2
|
1/2
|
1.2
|
5.04
|
4.25
|
2.95
|
1.8
|
||
GA50U4002AJA
|
1
|
2.1
|
3/4
|
1.8
|
||||||
GA50U4004AJA
|
2
|
4.1
|
2
|
3.4
|
3.29
|
2.0
|
||||
GA50U4005AJA
|
3
|
5.4
|
3
|
4.8
|
3.94
|
2.2
|
||||
GA50U4007AJA
|
4
|
7.1
|
3
|
5.6
|
||||||
GA50U4009AJA
|
5
|
8.9
|
4
|
7.3
|
||||||
GA50U4012AJA
|
7.5
|
11.9
|
5
|
9.2
|
5.51
|
3.07
|
2.6
|
- This data represents the drive weight only, not shipping weight.
Node: dxpprd01:8080