Navigation Menu

Drives  
Motion  

J1000 C1 Filter Options

c1-filter-options-j1000

200-240V, Single Phase | 200-240V, Three Phase | 380-480V, Three Phase

Rated Input Voltage: 200-240V Single Phase

Drive Model Number
C1 Filter
Part Number
Rated Current (A)
Dimensions (in.)
Weight (lb.)
H
W
D
CIMR-JUBA0001BAA
FS23638-10-07
10
6.65
2.80
1.77
0.97
CIMR-JUBA0002BAA
CIMR-JUBA0003BAA
CIMR-JUBA0006BAA
FS23638-20-07
20
6.65
4.37
1.97
1.76
CIMR-JUBA0010BAA

Top


Rated Input Voltage: 200-240V Three Phase
Drive Model Number
Part Number
C1 Filter
Rated Current (A)
Dimensions (in.)
Weight (lb.)
H
W
D
CIMR-JU2A0001BAA
FS23637-8-07
8
6.65
2.80
1.57
0.88
CIMR-JU2A0002BAA
CIMR-JU2A0004BAA
CIMR-JU2A0006BAA
CIMR-JU2A0010BAA
FS23637-14-07
14
6.65
4.37
1.77
1.28
CIMR-JU2A0012BAA
CIMR-JU2A0020BAA
FS23637-24-07
24
6.85
5.67
1.97
1.98

Top


Rated Input Voltage: 380-480V Three Phase
Drive Model Number
Part Number
C1 Filter
Rated Current (A)
Dimensions (in.)
Weight (lb.)
H
W
D
CIMR-JU4A0001BAA
FS23639-5-07
5
6.65
4.37
1.77
1.10
CIMR-JU4A0002BAA
CIMR-JU4A0004BAA
CIMR-JU4A0005BAA
FS23639-10-07
10
6.85
4.37
1.77
1.54
CIMR-JU4A0007BAA
CIMR-JU4A0009BAA
CIMR-JU4A0011BAA
FS23639-15-07
15
6.85
5.67
1.97
1.98

Top