Programming Simulators
Breadcrumb
Navigation Menu
Programming Simulators
Programming Simulators
Programming Simulator Industrial-YAI

Overview
The Drive Programming Simulator software simulates the programming and operation of Yaskawa AC drives in a realistic manner. These PC tools can simulate all major functions of the drives, and come equipped with I/O, diagnostic operations, and trending. These software tools also feature an integrated automatic update function, which can update the program when connected to the internet.
Supported AC drive series: GA500, GA800, A1000, FP605, P1000, U1000, V1000 or J1000 drive
TemplateWeb
Features
Programming Simulator - Ind - Overview
Minimum supported drive firmware versions:
- GA800 - Version 9011
- GA500 - Version 1010
- FP605 - Version 1011
- A1000 - Version 1022
- P1000 - Version 8503
- U1000 - Version 1015
- V1000
- J1000
View System Requirements
Installation:
Unzip file and run setup.exe
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.