DriveWorksEZ Software
Breadcrumb
Navigation Menu
DriveWorksEZ Software
DriveWorksEZ Software
DriveWorksEZ Industrial-YAI

AC Drive Software Customization & Programming Tool
DriveWorksEZ® (DWEZ) is a software tool that allows users to create custom logic and mathematical functions within selected Yaskawa AC drives, at no extra cost. By arranging function block icons in a visual flow chart, users can create application programs. Total drive and machine control are easily accessible with just a few mouse clicks. DriveWorksEZ offers user-friendly program monitoring, making start-up and troubleshooting fast and easy. It provides a "built-in PLC" that enables users to adapt and customize Yaskawa AC drives to their machine requirements in a quick and intuitive manner.
Supported drive series: GA800, GA500, A1000, V1000 and U1000.
TemplateWeb
Applicable Product
DriveWorksEZ Industrial-Overview
DWEZ functionality is built in to the GA800, GA500, A1000, V1000 and U1000 so there is no need to update the firmware on your GA800, GA500, A1000, V1000 or U1000. A simple change of a parameter enables this feature.
There are two versions of DWEZ PC Software for the GA800, GA500, A1000, V1000 and U1000; Standard and Pro.
Programming |
GA800
|
GA500
|
A1000/U1000
|
V1000
|
||||
---|---|---|---|---|---|---|---|---|
STND1
|
PRO1
|
STND1
|
PRO1
|
STND1
|
PRO1
|
STND1
|
PRO1
|
|
Number of available blocks
|
230
|
463
|
201
|
434
|
129
|
231
|
119
|
204
|
Number of block connections
|
25
|
Up to 200
|
25
|
Up to 100
|
20
|
100
|
20
|
50
|
- Drive data - All commands, monitors, and parameters.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.