PROFIBUS
Breadcrumb
Navigation Menu
PROFIBUS
PROFIBUS
Profibus - YAI
-
PROFIBUS (PROcess FIeld BUS) is an RS-485 based fieldbus network, capable of multidrop nodes. It is a widely popular fieldbus network that comes in two main styles: PROFIBUS-DP and PROFIBUS-PA. While two options are available, Yaskawa option cards are only compliant to PROFIBUS-DP. It is complemented by its Ethernet-based counterpart, PROFINET.
-
Yaskawa is a proud member of PI North America, offering products that meet the high standards of PI to ensure Interoperability. PI is a member organization that helps with the promotion and regulation of the PROFIBUS and PROFINET protocols.
Overview

PI North America

TemplateWeb
Supported Drives
PROFIBUS - Overview
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-P3 | CN5-A |
A1000 | SI-P3 | CN5-A |
FP605 | SI-P3 | CN5-A |
P1000 | SI-P3 | CN5-A |
U1000 Industrial | SI-P3 | CN5-A |
GA5001 | SI-P3 | CN5 |
V1000 | SI-P3/V | CN5 |
V1000-4X | SI-P3/V | CN5 |
G7 Drive | CM061 | 2CN |
- JOHB-GA50 option card carrier required for mounting onto the drive.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.