Modbus RTU
Breadcrumb
Navigation Menu
Products
Modbus RTU
Modbus RTU
Modbus RTU - YAI
-
Modbus RTU is a RS-485 widely used network protocol. This network is capabile of multiple nodes and is complimented by its Ethernet-based counterpart, Modbus TCP/IP.
-
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
Overview
![](https://www.yaskawa.com/documents/20197/1023422/modbus-200X150.png/790495b6-e560-4f35-8d3b-f47abb859b04?version=1.0&t=1460996812217)
Modbus RTU is a RS-485 widely used network protocol. This network is capabile of multiple nodes and is complimented by its Ethernet-based counterpart, Modbus TCP/IP.
Modbus Organization
![](https://www.yaskawa.com/documents/20197/1023422/modbus-member-200X150.png/58ca54c2-2060-4252-a6a2-b780dc77844f?version=1.0&t=1460996812404)
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
TemplateWeb
Supported Drives
Modbus-RTU - Overview
RS-232
Drive Series | Option | Drive Connection |
---|---|---|
GA500 | Embedded | CN2 |
GA800 | Embedded | CN2 |
A1000 | Embedded | CN2-2 |
P1000 | Embedded | CN2-2 |
U1000 Industrial | Embedded | CN2-2 |
G7 Drive | Embedded | CN1 |
V1000 | Embedded | CN1 |
RS-485
Drive Series | Option | Drive Connection |
---|---|---|
GA500 | Embedded | Terminal Strip |
GA800 | Embedded | Terminal Strip |
FP605 | Embedded | Terminal Strip |
A1000 | Embedded | Terminal Strip |
G7 Drive | Embedded | Terminal Strip |
P1000 | Embedded | Terminal Strip |
U1000 Industrial | Embedded | Terminal Strip |
V1000 | Embedded | Terminal Strip |
D1000 | Embedded | Terminal Strip |
R1000 | Embedded | Terminal Strip |
Node: dxpprd02:8080