MECHATROLINK-III
Breadcrumb
Navigation Menu
Products
MECHATROLINK-III
MECHATROLINK-III
MECHATROLINK-III - YAI
-
This option is designed for connecting a drive to a field network using the MECHATROLINK protocol. The MECHATROLINK-III option allows the user to operate the drive, monitor the status, and change parameters from a MECHATROLINK master device at a communication speed up to 10Mbps.
-
MMA is a member group that helps with the promotion and regulation of the MECHATROLINK Protocol. Yaskawa is an executive member of the MMA in addition to a member serving on the board.
Overview
![](https://www.yaskawa.com/documents/20197/1023422/mechatrolink-200X150.png/9f6a47a7-9b37-4284-872b-cbe30d71e81a?version=1.0&t=1460996811718)
This option is designed for connecting a drive to a field network using the MECHATROLINK protocol. The MECHATROLINK-III option allows the user to operate the drive, monitor the status, and change parameters from a MECHATROLINK master device at a communication speed up to 10Mbps.
MMA
![](https://www.yaskawa.com/documents/20197/1023422/mechatrolink-mma-200x150.png/c407e2b2-c7fa-400c-a34d-0d239f034c0c?version=1.0&t=1460996811883)
MMA is a member group that helps with the promotion and regulation of the MECHATROLINK Protocol. Yaskawa is an executive member of the MMA in addition to a member serving on the board.
TemplateWeb
Supported Drives
MECHATROLINK-III - Overview
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-ET3 | CN5-A |
A1000 | SI-ET3 | CN5-A |
U1000 Industrial | SI-ET3 | CN5-A |
GA5001 | SI-ET3 | CN5 |
V1000 | SI-ET3/V | CN5 |
- JOHB-GA50 option card carrier required for mounting onto the drive.
Node: dxpprd01:8080