DeviceNet
Breadcrumb
Navigation Menu
Products
DeviceNet
DeviceNet
DeviceNet - YAI
-
DeviceNet (Device Network), is a protocol that is owned and regulated by the ODVA (Open Device Vendors Association). This protocol is an RS-485 based fieldbus network capable of multidrop nodes. It is a widely popular fieldbus network that is complemented by its Ethernet counterpart, EtherNet/IP
-
ODVA, Open Device Vendors Association, is a member organization that promotes and regulates the CIP (Common Industrial Protocols). Yaskawa is proud to be a member of ODVA and offer conformance tested products that meet the high marks of ODVA along with additional tests to ensure interoperability with other vendors.
Overview
![](https://www.yaskawa.com/documents/20197/1023422/DeviceNet1-200x150.jpg/b707b7ba-57ac-46dd-8a6b-99bb32c9b88c?version=1.0&t=1686144833012)
DeviceNet (Device Network), is a protocol that is owned and regulated by the ODVA (Open Device Vendors Association). This protocol is an RS-485 based fieldbus network capable of multidrop nodes. It is a widely popular fieldbus network that is complemented by its Ethernet counterpart, EtherNet/IP
ODVA
![](https://www.yaskawa.com/documents/20197/1023422/ODVA_logo-200X150.png/2d62f85a-afb2-4c3e-823f-e8cf1a6a2b0f?version=1.0&t=1460996812677)
ODVA, Open Device Vendors Association, is a member organization that promotes and regulates the CIP (Common Industrial Protocols). Yaskawa is proud to be a member of ODVA and offer conformance tested products that meet the high marks of ODVA along with additional tests to ensure interoperability with other vendors.
TemplateWeb
Supported Drives
DeviceNet Industrial - Overview
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-N3 | CN5-A |
A1000 | SI-N3 | CN5-A |
FP605 | SI-N3 | CN5-A |
P1000 | SI-N3 | CN5-A |
U1000 Industrial | SI-N3 | CN5-A |
D1000 | SI-N3 | CN5-A |
R1000 | SI-N3 | CN5-A |
GA5001 | SI-N3 | CN5 |
V1000 | SI-N3/V | CN5 |
V1000-4X | SI-N3/V | SI-N3/V |
G7 Drive | CM012 | 2CN |
- JOHB-GA50 option card carrier required for mounting onto the drive.
Node: dxpprd02:8080