DeviceNet
Breadcrumb
Navigation Menu
DeviceNet
DeviceNet
DeviceNet - YAI
-
DeviceNet (Device Network), is a protocol that is owned and regulated by the ODVA (Open Device Vendors Association). This protocol is an RS-485 based fieldbus network capable of multidrop nodes. It is a widely popular fieldbus network that is complemented by its Ethernet counterpart, EtherNet/IP
-
ODVA, Open Device Vendors Association, is a member organization that promotes and regulates the CIP (Common Industrial Protocols). Yaskawa is proud to be a member of ODVA and offer conformance tested products that meet the high marks of ODVA along with additional tests to ensure interoperability with other vendors.
Overview

ODVA

TemplateWeb
Supported Drives
DeviceNet Industrial - Overview
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-N3 | CN5-A |
A1000 | SI-N3 | CN5-A |
FP605 | SI-N3 | CN5-A |
P1000 | SI-N3 | CN5-A |
U1000 Industrial | SI-N3 | CN5-A |
D1000 | SI-N3 | CN5-A |
R1000 | SI-N3 | CN5-A |
GA5001 | SI-N3 | CN5 |
V1000 | SI-N3/V | CN5 |
V1000-4X | SI-N3/V | SI-N3/V |
G7 Drive | CM012 | 2CN |
- JOHB-GA50 option card carrier required for mounting onto the drive.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.