P5 GPD506 Drive
Breadcrumb
Navigation Menu
Products
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Models & Ratings
P5 GPD506 Drive - Overview
208V
New Drive Model Number
CIMR-P5M |
Old Drive Model Number
GPD506V- |
Normal Duty1
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output Current (Amps)
|
Nominal HP
|
Rated Output Current (Amps)
|
Nominal HP
|
|||
CIMR-P5M20P41F
|
GPD506V-A003
|
3.2
|
0.75
|
3.2
|
0.75
|
NEMA 1
|
CIMR-P5M20P71F
|
GPD506V-A006
|
6.0
|
1.5
|
6.0
|
1.5
|
|
CIMR-P5M21P51F
|
GPD506V-A008
|
8.0
|
2
|
8.0
|
2
|
|
CIMR-P5M22P21F
|
GPD506V-A011
|
11.0
|
3
|
11.0
|
3
|
NEMA 1
|
CIMR-P5M23P71F
|
GPD506V-A017
|
17.5
|
5
|
17.5
|
5
|
|
CIMR-P5M25P51F
|
GPD506V-A027
|
27.0
|
7.5
|
25.0
|
7.5
|
|
CIMR-P5M275P1F
|
GPD506V-A036
|
36.0
|
10
|
33.0
|
10
|
NEMA 1
|
CIMR-P5M20111F
|
GPD506V-A054
|
54.0
|
15
|
49.0
|
15
|
|
CIMR-P5M20151F
|
GPD506V-A068
|
68.0
|
20
|
64.0
|
20
|
NEMA 1
|
CIMR-P5M20181F
|
GPD506V-A080
|
80.0
|
25
|
-
|
-
|
|
CIMR-P5M20221F
|
GPD506V-A104
|
104.0
|
30
|
83.0
|
25
|
|
CIMR-P5M20300F
|
GPD506V-A130
|
130.0
|
40
|
104.0
|
30
|
Protected Chassis
|
CIMR-P5M20370F
|
GPD506V-A160
|
160.0
|
50
|
128.0
|
40
|
|
CIMR-P5M20450F
|
GPD506V-A192
|
192.0
|
60
|
154.0
|
50
|
Protected Chassis
|
CIMR-P5M20550F
|
GPD506V-A248
|
248.0
|
75
|
198.0
|
60
|
|
CIMR-P5M20750F
|
GPD506V-A312
|
312.0
|
100
|
250.0
|
75
|
- Variable Torque (120% overload respectively for 60 seconds)
- Constant Torque (150% overload respectively for 60 seconds)
230V
New Drive Model Number
CIMR-P5M |
Old Drive Model Number
GPD506V- |
Normal Duty1
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output Current (Amps)
|
Nominal HP
|
Rated Output Current (Amps)
|
Nominal HP
|
|||
CIMR-P5M20P41F
|
GPD506V-A003
|
3.2
|
0.75
|
3.2
|
0.75
|
NEMA 1
|
CIMR-P5M20P71F
|
GPD506V-A006
|
6.0
|
1.5
|
6.0
|
1.5
|
|
CIMR-P5M21P51F
|
GPD506V-A008
|
8.0
|
2
|
8.0
|
2
|
|
CIMR-P5M22P21F
|
GPD506V-A011
|
11.0
|
3
|
11.0
|
3
|
NEMA 1
|
CIMR-P5M23P71F
|
GPD506V-A017
|
17.5
|
5
|
17.5
|
5
|
|
CIMR-P5M25P51F
|
GPD506V-A027
|
27.0
|
7.5
|
25.0
|
7.5
|
NEMA 1
|
10
|
||||||
CIMR-P5M27P51F
|
GPD506V-A036
|
36.0
|
15
|
33.0
|
10
|
|
CIMR-P5M20111F
|
GPD506V-A054
|
54.0
|
20
|
49.0
|
15
|
NEMA 1
|
CIMR-P5M20151F
|
GPD506V-A068
|
68.0
|
25
|
64.0
|
20
|
|
CIMR-P5M20181F
|
GPD506V-A080
|
80.0
|
30
|
-
|
-
|
|
CIMR-P5M20221F
|
GPD506V-A104
|
104.0
|
40
|
83.0
|
25/30
|
|
CIMR-P5M20300F
|
GPD506V-A130
|
130.0
|
50
|
104.0
|
40
|
Protected Chassis
|
CIMR-P5M20370F
|
GPD506V-A160
|
160.0
|
60
|
128.0
|
50
|
|
CIMR-P5M20450F
|
GPD506V-A192
|
192.0
|
75
|
154.0
|
60
|
Protected Chassis
|
CIMR-P5M20550F
|
GPD506V-A248
|
248.0
|
100
|
198.0
|
75
|
|
CIMR-P5M20750F
|
GPD506V-A312
|
312.0
|
125
|
250.0
|
100
|
- Variable Torque (120% overload respectively for 60 seconds)
- Constant Torque (150% overload respectively for 60 seconds)
460V
New Drive Model Number
CIMR-P5M |
Old Drive Model Number
GPD506V- |
Normal Duty1
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output Current (Amps)
|
Nominal HP
|
Rated Output Current (Amps)
|
Nominal HP
|
|||
CIMR-P5M40P41F
|
GPD506V-B001
|
1.8
|
0.75
|
1.9
|
0.75
|
NEMA 1
|
CIMR-P5M40P71F
|
GPD506V-B003
|
3.6
|
2
|
3.6
|
2
|
|
CIMR-P5M41P51F
|
GPD506V-B004
|
5.1
|
3
|
5.1
|
3
|
|
CIMR-P5M43P71F
|
GPD506V-B008
|
8.5
|
5
|
8.5
|
5
|
NEMA 1
|
CIMR-P5M44P01F
|
GPD506V-B011
|
11.7
|
7.5
|
11.7
|
7.5
|
|
CIMR-P5M45P51F
|
GPD506V-B014
|
14.8
|
10
|
14.8
|
10
|
|
CIMR-P5M47P51F
|
GPD506V-B021
|
21.0
|
15
|
18.0
|
-
|
NEMA 1
|
CIMR-P5M40111F
|
GPD506V-B027
|
28.6
|
20
|
28.6
|
15/20
|
|
CIMR-P5M40151F
|
GPD506V-B034
|
34.0
|
25
|
34.0
|
25
|
|
CIMR-P5M40181F
|
GPD506V-B041
|
41.0
|
30
|
-
|
-
|
NEMA 1
|
CIMR-P5M40221F
|
GPD506V-B052
|
52.0
|
40
|
42.0
|
30
|
|
CIMR-P5M40301F
|
GPD506V-B065
|
65.0
|
50
|
52.0
|
40
|
|
CIMR-P5M40371F
|
GPD506V-B080
|
80.0
|
60
|
64.0
|
50
|
NEMA 1
|
CIMR-P5M40451F
|
GPD506V-B096
|
96.0
|
75
|
77.0
|
60
|
|
CIMR-P5M40550F
|
GPD506V-B128
|
128.0
|
100
|
102.0
|
75
|
Protected Chassis
|
CIMR-P5M40750F
|
GPD506V-B180
|
180
|
125
|
144.0
|
100
|
|
150
|
||||||
CIMR-P5M41100F
|
GPD506V-B240
|
240.0
|
200
|
192.0
|
125/150
|
Protected Chassis
|
CIMR-P5M41600F
|
GPD506V-B302
|
302.0
|
250
|
242.0
|
200
|
|
CIMR-P5M41850F
|
GPD506V-B380
|
380.0
|
300
|
304.0
|
250
|
|
CIMR-P5M42200F
|
GPD506V-B506
|
414.0
|
350
|
404.0
|
300
|
Protected Chassis
|
506.0
|
400
|
|||||
CIMR-P5M43000F
|
GPD506V-B675
|
580.0
|
500
|
506.0
|
400
|
|
675.0
|
540.0
|
450
|
- Variable Torque (120% overload respectively for 60 seconds)
- Constant Torque (150% overload respectively for 60 seconds)
Node: dxpprd01:80
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.