Navigation Menu

Drives  
Motion  

GA800 Configured

GA800 Configured

GA800 Configured - YAIALL

TemplateWeb

Control

GA800 Configured - Options

Option
Option
Code
Letter
Description
Ethernet/IP (Dual Port)
SI-EN3D
D
This option allows the drive to communicate on an Ethernet/IP network.
DeviceNet
SI-N3
G
This option allows the drive to communicate on a DeviceNet network.
PROFIBUS
SI-P3
H
This option allows the drive to communicate on a PROFIBUS network.
PROFINET
SI-EP3
C
This option allows the drive to communicate on a PROFINET network.
Modbus TCP/IP (Dual Port)
SI-EM3D
Q
This option allows the drive to communicate on a Modbus TCP/IP network.
Analog Input
AI-A3
A
This option provides 3 additional high-resolution analog inputs (13 Bit + Sign) to the drive.
Digital Input
DI-A3
F
This option provides 16 additional digital inputs (binary or BCD; 8, 12, or 16 bit) to the drive.
Analog Output
AO-A3
N
This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive’s “U1” parameters.
Digital Output
DO-A3
E
This option provides 8 additional digital outputs for use in monitoring the status of the drive.
Encoder Feedback
PG-X3
X
This option provides speed feedback using a line driver pulse generator (PG).
120 VAC Input
DI-101
V
This option converts external 120VAC control signals to the drive's 24 VDC digital input terminals (S1 thru S8).
Hand/Off/Auto Switch
Y
This option provides a door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control.
Speed Pot
Z
This option provides a door-mounted Speed Pot with knob to control motor speed.
Keypad Viewing Window
M
All GA800 standard drive packages include a door mounted keypad enclosed in a plastic bezel with a clear door that opens for access. Option M (for Type 3R only) provides a larger painted steel solution, including a keylock that protects the keypad and other door mounted controls.