GA800 Configured
Breadcrumb
Navigation Menu
Products
GA800 Configured
GA800 Configured
GA800 Configured - YAIALL
Configured Product for GA800 Drive
The GA800 Configured package provides a GA800 in a UL Type 1 or UL Type 12 or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. The GA800 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Rating Details & Drawings
GA800 Configured - Overview
UL Type 1, Normal Duty: 240V | 480V
UL Type 12, Normal Duty: 240V | 480V
UL Type 3R, Normal Duty: 240V | 480V
UL Type 1, Heavy Duty: 240V | 480V
UL Type 12, Heavy Duty: 240V | 480V
UL Type 3R, Heavy Duty: 240V | 480V
240V UL Type 1 Normal Duty (ND) Configured Models
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C1A004
|
1
|
4.2
|
28.8
|
18.3
|
14.3
|
82
|
|
G8C1A006
|
2
|
6.8
|
83
|
||||
G8C1A009
|
3
|
9.6
|
86
|
||||
G8C1A015
|
5
|
15.2
|
89
|
||||
G8C1A022
|
7.5
|
22
|
34.8
|
20.8
|
14.4
|
110
|
|
G8C1A028
|
10
|
28
|
113
|
||||
G8C1A042
|
15
|
42
|
39.8
|
25.8
|
15.9
|
146
|
|
G8C1A054
|
20
|
54
|
154
|
||||
G8C1A068
|
25
|
68
|
160
|
||||
G8C1A080
|
30
|
80
|
165
|
||||
G8C1A104
|
40
|
104
|
50.8
|
32.9
|
18.3
|
260
|
|
G8C1A130
|
50
|
130
|
274
|
||||
G8C1A154
|
60
|
154
|
325
|
||||
G8C1A192
|
75
|
192
|
85.7
|
41.3
|
34.1
|
705
|
|
G8C1A248
|
100
|
248
|
785
|
||||
G8C1A312
|
125
|
312
|
840
|
||||
G8C1A360
|
150
|
360
|
926
|
- This data represents the drive weight only, not the shipping weight.
480V UL Type 1 Normal Duty (ND) Configured Models
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C1B002
|
1
|
2.1
|
28.8
|
18.3
|
14.3
|
80
|
|
G8C1B003
|
2
|
3.4 | |||||
G8C1B004
|
3
|
4.8
|
84
|
||||
G8C1B007
|
5
|
7.6
|
|||||
G8C1B011
|
7.5
|
11
|
86
|
||||
G8C1B014
|
10
|
14
|
89
|
||||
G8C1B021
|
15
|
21
|
34.8
|
20.8
|
14.4
|
118
|
|
G8C1B027
|
20
|
27
|
|||||
G8C1B034
|
25
|
34
|
39.8
|
25.8
|
15.9
|
147
|
|
G8C1B040
|
30
|
40
|
153
|
||||
G8C1B052
|
40
|
52
|
168
|
||||
G8C1B065
|
50
|
65
|
50.8
|
32.9
|
18.3
|
246
|
|
G8C1B077
|
60
|
77
|
259
|
||||
G8C1B096
|
75
|
96
|
276
|
||||
G8C1B124
|
100
|
124
|
306
|
||||
G8C1B156
|
125
|
156 |
319
|
||||
G8C1B180
|
150 |
180
|
85.7
|
41.3
|
34.1
|
785
|
|
G8C1B240
|
200
|
240
|
812
|
||||
G8C1B302
|
250
|
302
|
842
|
||||
G8C1B361
|
300 |
361
|
1010
|
||||
G8C1B414
|
350
|
414
|
1065
|
||||
G8C1B477
|
400
|
477
|
1511
|
||||
G8C1B515
|
450
|
515
|
1566
|
||||
G8C1B590
|
500
|
590
|
1630
|
||||
G8C1B720
|
600
|
720
|
|||||
G8C1B810 | 700 | 810 | 98.9 | 41.2 | 38.7 | 1765 | |
G8C1B930 | 800 | 930 | |||||
G8C1BK09 | 900 | 1090 | 1985 | ||||
G8C1BK20 | 1000 | 1200 |
- This data represents the drive weight only, not the shipping weight.
240V UL Type 12 Normal Duty (ND) Configured Models
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C2A004
|
1
|
4.2
|
29.0
|
18.0
|
18.4
|
110
|
|
G8C2A006
|
2
|
6.8
|
|||||
G8C2A009
|
3
|
9.6
|
|||||
G8C2A015
|
5
|
15.2
|
|||||
G8C2A022
|
7.5
|
22
|
35.0
|
20.5
|
18.4
|
134
|
|
G8C2A028
|
10
|
28
|
|||||
G8C2A042
|
15
|
42
|
40.0
|
25.5
|
18.4
|
170
|
|
G8C2A054
|
20
|
54
|
183
|
||||
G8C2A068
|
25
|
68
|
187
|
||||
G8C2A080
|
30
|
80
|
192
|
||||
G8C2A104
|
40
|
104
|
51.0
|
32.6
|
22.5
|
262
|
|
G8C2A130
|
50
|
130
|
277
|
||||
G8C2A154
|
60
|
154
|
333
|
||||
G8C2A192
|
75
|
192
|
85.7
|
41.3
|
34.2
|
545
|
|
G8C2A248
|
100
|
248
|
645
|
||||
G8C2A312
|
125
|
312
|
698
|
||||
G8C2A360
|
150
|
360
|
800
|
- This data represents the drive weight only, not shipping weight.
480V UL Type 12 Normal Duty (ND) Configured Models
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C2B002
|
1
|
2.1
|
29.0
|
18.0
|
18.4
|
110
|
|
G8C2B003
|
2
|
3.4 | |||||
G8C2B004
|
3
|
4.8
|
|||||
G8C2B007
|
5
|
7.6
|
|||||
G8C2B011
|
7.5
|
11
|
|||||
G8C2B014
|
10
|
14
|
|||||
G8C2B021
|
15
|
21
|
35.0
|
20.5
|
18.4
|
139
|
|
G8C2B027
|
20
|
27
|
|||||
G8C2B034
|
25
|
34
|
40.0
|
25.5
|
18.4
|
172
|
|
G8C2B040
|
30
|
40
|
180
|
||||
G8C2B052
|
40
|
52
|
194
|
||||
G8C2B065
|
50
|
65
|
51.0
|
32.6
|
22.5
|
246
|
|
G8C2B077
|
60
|
77
|
265
|
||||
G8C2B096
|
75
|
96
|
279
|
||||
G8C2B124
|
100
|
124
|
313
|
||||
G8C2B156
|
125
|
156 |
327
|
||||
G8C2B180
|
150 |
180
|
85.7
|
41.3
|
34.2
|
643
|
|
G8C2B240
|
200
|
240
|
676
|
||||
G8C2B302
|
250
|
302
|
706
|
||||
G8C2B361
|
300 |
361
|
873
|
||||
G8C2B414
|
350
|
414
|
932
|
||||
G8C2B477
|
400
|
477
|
1384
|
||||
G8C2B515
|
450
|
515
|
1441
|
||||
G8C2B590
|
500
|
590
|
1494
|
||||
G8C2B720
|
600
|
720
|
1520
|
||||
G8C2B810
|
700
|
810
|
98.9 | 41.2 | 38.7 | 1765 | |
G8C2B930
|
800
|
930
|
|||||
G8C2BK09
|
900 | 1090 | 1985 | ||||
G8C2BK20
|
1000
|
1200
|
- This data represents the drive weight only, not the shipping weight.
240V UL Type 3R Normal Duty (ND)
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C3A004
|
1
|
4.2
|
29.0
|
21.2
|
21.5
|
140
|
|
G8C3A006
|
2
|
6.8
|
|||||
G8C3A009
|
3
|
9.6
|
|||||
G8C3A015
|
5
|
15.2
|
150
|
||||
G8C3A022
|
7.5
|
22
|
35.0
|
23.7
|
21.5
|
175
|
|
G8C3A028
|
10
|
28
|
|||||
G8C3A042
|
15
|
42
|
40.0
|
28.7
|
21.5
|
225
|
|
G8C3A054
|
20
|
54
|
235
|
||||
G8C3A068
|
25
|
68
|
250
|
||||
G8C3A080
|
30
|
80
|
|||||
G8C3A104
|
40
|
104
|
51.0
|
39.0
|
21.5
|
350
|
|
G8C3A130
|
50
|
130
|
375
|
||||
G8C3A154
|
60
|
154
|
400
|
||||
G8C3A192
|
75
|
192
|
92.6
|
41.2
|
48.7
|
875
|
|
G8C3A248
|
100
|
248
|
950
|
||||
G8C3A312
|
125
|
312
|
1000
|
||||
G8C3A360
|
150
|
360
|
1100
|
- This data represents the drive weight only, not the shipping weight.
- Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.
480V UL Type 3R Normal Duty (ND)
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C3B002
|
1
|
2.1
|
29.0
|
21.2
|
21.5
|
140
|
|
G8C3B003
|
2
|
3.4 | |||||
G8C3B004
|
3
|
4.8
|
|||||
G8C3B007
|
5
|
7.6
|
|||||
G8C3B011
|
7.5
|
11
|
|||||
G8C3B014
|
10
|
14
|
150
|
||||
G8C3B021
|
15
|
21
|
35.0
|
23.7
|
21.5
|
175
|
|
G8C3B027
|
20
|
27
|
|||||
G8C3B034
|
25
|
34
|
40.0
|
28.7
|
21.5
|
225
|
|
G8C3B040
|
30
|
40
|
235
|
||||
G8C3B052
|
40
|
52
|
51.0
|
39.0
|
21.5
|
325
|
|
G8C3B065
|
50
|
65
|
350
|
||||
G8C3B077
|
60
|
77
|
375
|
||||
G8C3B096
|
75
|
96
|
|||||
G8C3B124
|
100
|
124
|
410
|
||||
G8C3B156
|
125
|
156
|
425
|
||||
G8C3B180
|
150
|
180
|
92.6
|
41.2
|
48.7
|
950
|
|
G8C3B240
|
200
|
240
|
975
|
||||
G8C3B302
|
250
|
302
|
1000
|
||||
G8C3B361
|
300 |
361
|
1150
|
||||
G8C3B414
|
350
|
414
|
1175
|
||||
G8C3B477
|
400
|
477
|
94.0
|
66.3
|
50.0
|
1400
|
|
G8C3B515
|
450
|
515
|
1500
|
||||
G8C3B590
|
500
|
590
|
1550
|
||||
G8C3B720
|
600
|
720
|
1575
|
||||
G8C3B810 | 700 | 810 | 94 | 69.6 | 57.4 | 2304 | |
G8C3B930 | 800 | 930 | |||||
G8C3BK09 | 900 | 1090 | 2463 | ||||
G8C3BK20 | 1000 | 1200 |
- This data represents the drive weight only, not shipping weight.
- Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.
240V UL Type 1 Heavy Duty (HD) Configured Models
Model Number
|
Heavy Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C4A004
|
1
|
4.2
|
28.8
|
18.3
|
14.3
|
81
|
|
G8C4A006
|
2
|
6.8
|
83
|
||||
G8C4A009
|
3
|
9.6
|
86
|
||||
G8C4A015
|
5
|
15.2
|
89
|
||||
G8C4A022
|
7.5
|
22
|
|||||
G8C4A028
|
10
|
28
|
34.8
|
20.8
|
14.4
|
110
|
|
G8C4A042
|
15
|
42
|
122
|
||||
G8C4A054
|
20
|
54
|
39.8
|
25.8
|
15.9
|
156
|
|
G8C4A068
|
25
|
68
|
161
|
||||
G8C4A080
|
30
|
80
|
50.8
|
32.9
|
18.3
|
254
|
|
G8C4A104
|
40
|
104
|
263
|
||||
G8C4A130
|
50
|
130
|
323
|
||||
G8C4A154
|
60
|
154
|
330
|
||||
G8C4A192
|
75
|
192
|
85.7
|
41.3
|
34.1
|
757
|
|
G8C4A248
|
100
|
248
|
788
|
||||
G8C4A312
|
125
|
312
|
896
|
||||
G8C4A360
|
150
|
360
|
969
|
- This data represents the drive weight only, not the shipping weight.
480V UL Type 1 Heavy Duty (HD) Configured Models
Model Number
|
Heavy Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C4B002
|
1
|
2.1
|
28.8
|
18.3
|
14.3
|
80
|
|
G8C4B003
|
2
|
3.4
|
|||||
G8C4B004
|
3
|
4.8
|
85
|
||||
G8C4B007
|
5
|
7.6
|
|||||
G8C4B011
|
7.5
|
11
|
90
|
||||
G8C4B014
|
10
|
14
|
|||||
G8C4B021
|
15
|
21
|
34.8
|
20.8
|
14.4
|
120
|
|
G8C4B027
|
20
|
27
|
|||||
G8C4B034
|
25
|
34
|
39.8
|
25.8
|
15.9
|
150
|
|
G8C4B040
|
30
|
40
|
164
|
||||
G8C4B052
|
40
|
52
|
50.8
|
32.9
|
18.3
|
242
|
|
G8C4B065
|
50
|
65
|
256
|
||||
G8C4B077
|
60
|
77
|
266
|
||||
G8C4B096
|
75
|
96
|
301
|
||||
G8C4B124
|
100
|
124
|
308
|
||||
G8C4B156
|
125
|
156
|
85.7
|
41.3
|
34.1
|
761
|
|
G8C4B180
|
150
|
180
|
771
|
||||
G8C4B240
|
200
|
240
|
818
|
||||
G8C4B302
|
250
|
302
|
951
|
||||
G8C4B361
|
300
|
361
|
1021
|
||||
G8C4B414
|
350
|
414
|
1487
|
||||
G8C4B477
|
400
|
477
|
1531
|
||||
G8C4B515
|
450
|
515
|
1608
|
||||
G8C4B590
|
500
|
590
|
|||||
G8C4B720 | 600 | 720 | 98.9 | 41.2 | 38.7 | 1720 | |
G8C4B810 | 700 | 810 | 1765 | ||||
G8C4B930 | 800 | 930 | 1878 | ||||
G8C4BK90 | 900 | 1090 | 1965 |
- This data represents the drive weight only, not the shipping weight.
240V UL Type 12 Heavy Duty (HD) Configured Models
Model Number
|
Heavy Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C5A004
|
1
|
4.2
|
29.0
|
18.0
|
18.4
|
110
|
|
G8C5A006
|
2
|
6.8
|
|||||
G8C5A009
|
3
|
9.6
|
|||||
G8C5A015
|
5
|
15.2
|
|||||
G8C5A022
|
7.5
|
22
|
|||||
G8C5A028
|
10
|
28
|
35.0
|
20.5
|
18.4
|
129
|
|
G8C5A042
|
15
|
42
|
142
|
||||
G8C5A054
|
20
|
54
|
40.0
|
25.5
|
18.4
|
184
|
|
G8C5A068
|
25
|
68
|
188
|
||||
G8C5A080
|
30
|
80
|
51.0
|
32.6
|
22.5
|
255
|
|
G8C5A104
|
40
|
104
|
273
|
||||
G8C5A130
|
50
|
130
|
332
|
||||
G8C5A154
|
60
|
154
|
338
|
||||
G8C5A192
|
75
|
192
|
85.7
|
41.3
|
34.2
|
636
|
|
G8C5A248
|
100
|
248
|
684
|
||||
G8C5A312
|
125
|
312
|
788
|
||||
G8C5A360
|
150
|
360
|
822
|
- This data represents the drive weight only, not the shipping weight.
480V UL Type 12 Heavy Duty (HD) Configured Models
Model Number
|
Heavy Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C5B002
|
1
|
2.1
|
29.0
|
18.0
|
18.4
|
110
|
|
G8C5B003
|
2
|
3.4 | |||||
G8C5B004
|
3
|
4.8
|
|||||
G8C5B007
|
5
|
7.6
|
|||||
G8C5B011
|
7.5
|
11
|
|||||
G8C5B014
|
10
|
14
|
|||||
G8C5B021
|
15
|
21
|
35.0
|
20.5
|
18.4
|
140
|
|
G8C5B027
|
20
|
27
|
|||||
G8C5B034
|
25
|
34
|
40.0
|
25.5
|
18.4
|
177
|
|
G8C5B040
|
30
|
40
|
189
|
||||
G8C5B052
|
40
|
52
|
51.0
|
32.6
|
22.5
|
264
|
|
G8C5B065
|
50
|
65
|
292
|
||||
G8C5B077
|
60
|
77
|
300
|
||||
G8C5B096
|
75
|
96
|
321
|
||||
G8C5B124
|
100
|
124
|
326
|
||||
G8C5B156
|
125
|
156
|
85.7
|
41.3
|
34.2
|
647
|
|
G8C5B180
|
150
|
180
|
658
|
||||
G8C5B240
|
200
|
240
|
755
|
||||
G8C5B302
|
250
|
302
|
810
|
||||
G8C5B361
|
300
|
361
|
865
|
||||
G8C5B414
|
350
|
414
|
1342
|
||||
G8C5B477
|
400
|
477
|
1449
|
||||
G8C5B515
|
450
|
515
|
1488
|
||||
G8C5B590
|
500
|
590
|
1531
|
||||
G8C5B720 | 600 | 720 | 98.9 | 41.2 | 38.7 | 1720 | |
G8C5B810 | 700 | 810 | 1765 | ||||
G8C5B930 | 800 | 930 | 1878 | ||||
G8C5BK90 | 900 | 1090 | 1965 |
- This data represents the drive weight only, not the shipping weight.
240V UL Type 3R Heavy Duty (HD)
Model Number
|
Heavy Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C6A004
|
1
|
4.2
|
29.0
|
21.2
|
21.5
|
140
|
|
G8C6A006
|
2
|
6.8
|
|||||
G8C6A009
|
3
|
9.6
|
|||||
G8C6A015
|
5
|
15.2
|
150
|
||||
G8C6A022
|
7.5
|
22
|
|||||
G8C6A028
|
10
|
28
|
35.0
|
23.7
|
21.5
|
175
|
|
G8C6A042
|
15
|
42
|
185
|
||||
G8C6A054
|
20
|
54
|
40.0
|
28.7
|
21.5
|
240
|
|
G8C6A068
|
25
|
68
|
|||||
G8C6A080
|
30
|
80
|
51.0
|
39.0
|
21.5
|
350
|
|
G8C6A104
|
40
|
104
|
375
|
||||
G8C6A130
|
50
|
130
|
400
|
||||
G8C6A154
|
60
|
154
|
415
|
||||
G8C6A192
|
75
|
192
|
92.6
|
41.2
|
48.7
|
925
|
|
G8C6A248
|
100
|
248
|
950
|
||||
G8C6A312
|
125
|
312
|
1075
|
||||
G8C6A360
|
150
|
360
|
1150
|
- This data represents the drive weight only, not the shipping weight.
- Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.
480V UL Type 3R Heavy Duty (HD)
Model Number
|
Heavy Duty Output
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Outline Drawing
|
|||
---|---|---|---|---|---|---|---|
HP
|
Amps
|
H
|
W
|
D
|
|||
G8C6B002
|
1
|
2.1
|
29.0
|
21.2
|
21.5
|
140
|
|
G8C6B003
|
2
|
3.4 | |||||
G8C6B004
|
3
|
4.8
|
|||||
G8C6B007
|
5
|
7.6
|
|||||
G8C6B011
|
7.5
|
11
|
|||||
G8C6B014
|
10
|
14
|
150
|
||||
G8C6B021
|
15
|
21
|
35.0
|
23.7
|
21.5
|
185
|
|
G8C6B027
|
20
|
27
|
|||||
G8C6B034
|
25
|
34
|
40.0
|
28.7
|
21.5
|
225
|
|
G8C6B040
|
30
|
40
|
240
|
||||
G8C6B052
|
40
|
52
|
51.0
|
39.0
|
21.5
|
330
|
|
G8C6B065
|
50
|
65
|
375
|
||||
G8C6B077
|
60
|
77
|
|||||
G8C6B096
|
75
|
96
|
400
|
||||
G8C6B124
|
100
|
124
|
415
|
||||
G8C6B156 | 125 | 156 |
92.6
|
41.2
|
48.7
|
925
|
|
G8C6B180
|
150
|
180
|
950
|
||||
G8C6B240
|
200 |
240
|
975
|
||||
G8C6B302
|
250
|
302
|
1125
|
||||
G8C6B361
|
300
|
361
|
1175
|
||||
G8C6B414
|
350
|
414
|
94.0
|
66.3
|
50.0
|
1400
|
|
G8C6B477
|
400
|
477
|
|||||
G8C6B515
|
450
|
515
|
1500
|
||||
G8C6B590
|
500
|
590
|
|||||
G8C6B720 | 600 | 720 | 94 | 69.6 | 57.4 | 2304 | |
G8C6B810 | 700 | 810 | |||||
G8C6B930 | 800 | 930 | 2463 | ||||
G8C6BK09 | 900 | 1090 |
- This data represents the drive weight only, not the shipping weight.
- Optional Freestanding Leg Kits available if florr-mounting of these enclosures is desired.
Node: dxpprd01:80