GA800 Configured
Breadcrumb
Navigation Menu
Products
GA800 Configured
GA800 Configured
GA800 Configured - YAIALL
![](https://www.yaskawa.com/documents/20197/2947080/ph.ga800.05_config-200x150.png/2eaf2179-aff0-47d4-9929-69e9bc29bc9d?version=1.0&t=1568993915322)
Configured Product for GA800 Drive
The GA800 Configured package provides a GA800 in a UL Type 1 or UL Type 12 or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. The GA800 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Model Number Key
GA800 Configured - Overview
![](/documents/20197/950451/GA800-Configured-Package-Catalog-Code-Table_V5-020723.jpg/b7ec39d0-cdcc-4565-ac33-30a208d3b7b1?t=1675778022131)
- Option PF is not allowed with options E,C,J, or M for the following 480 V package models because input fusing is automatically included:
G8C1B007 - G8C1B720, G8C2B065 - G8C2B720, G8C3B180 - G8C3B720, G8C4B004 - G8C4B590, G8C5B052 - G8C5B590, G8C6B156 - G8C6B590 - Option PF is not allowed with control option TB for the following base models because input fusing is automatically included:
G8C1A004 - G81CA009, G8C1B002 - G8C1B007, G8C2A004 - G8C2A009, G8C2B002 - G8C2B007 - Power option E, F, C, or J is required for normal duty models B361 and larger, and heavy duty models B302 and larger
- Options J and L not allowed together.
- Type 3R enclosures only.
- Not available for Type 3R enclosure.
- 3% Bus reactors are only available as an option on small ratings - see table; large drives have a bus reactor as standard.
- The sum of options from Groups 1, 2, and 3 combined must not exceed 3 options. If no option from Group 1 is selected, then ALL options from Group 2 and Group 3 may be selected. Select anything from Group 4, regardless of other group selections.
Node: dxpprd01:8080