G7 Drive
Breadcrumb
Navigation Menu
Products
G7 Drive
G7 Drive
G7 Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/990854/G7-Drive+-+200x150.png/ebe0269e-d3cc-4a6f-9224-5cec108f7fb9?version=1.0&t=1460081651493)
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Dimensions & Weights
G7 Drive - Overview
208 / 240 / 230 V
Model Number1
CIMR-G7U |
Nominal HP2
|
IP00
Physical Dimensions (in.) |
Weight (lbs.)4
|
2D Drawing | |||
---|---|---|---|---|---|---|---|
H3
|
W
|
D
|
IP00
|
NEMA 1
|
|||
20P41
|
3/4
|
11.02
|
5.51
|
6.30
|
6.6
|
NA (IP00 represented by N1 drawings) | |
20P71
|
1
|
||||||
21P51
|
2
|
||||||
22P21
|
3
|
11.02
|
5.51
|
7.09
|
8.8
|
||
23P71
|
5
|
||||||
25P51
|
7.5
|
11.81
|
7.87
|
7.87
|
13.2
|
||
27P51
|
10
|
15.4
|
|||||
20111
|
15
|
13.78
|
9.45
|
8.27
|
24.2
|
||
20151
|
20
|
||||||
20181
|
25
30 |
15.75
|
10.00
|
10.24
|
52.8
|
||
20221
|
30
|
17.72
|
10.98
|
59
|
|||
20300
|
40
50 |
23.62
|
14.76
|
11.81
|
125
|
||
20370
|
60
|
12.99
|
139
|
||||
20450
|
60
|
28.54
|
17.72
|
13.78
|
189
|
||
20550
|
75
|
191
|
|||||
20750
|
100
|
33.46
|
19.69
|
14.17
|
238
|
||
20900
|
125
|
34.84
|
22.64
|
14.96
|
330
|
N/A
|
|
21100
|
150
|
- Models ending with "0" require separately sold kist for NEMA 1 standalone applications.
- Horsepower rating is based on standard NEMA B 4-pole motor design.
- NEMA 1 height is sometimes larger. Refer to NEMA 1 drawings.
- This data represents the drive weight only, not shipping weight.
Model Number1
CIMR-G7U |
Nominal HP2
|
IP00
Physical Dimensions (in.) |
Weight (lbs.)4
|
2D Drawing
|
|||
---|---|---|---|---|---|---|---|
H3
|
W
|
D
|
IP00
|
NEMA 1
|
|||
40P41
|
3/4
|
11.02
|
5.51
|
6.30
|
7.7
|
NA (IP00 represented by N1 drawings)
|
|
40P71
|
1
2 |
||||||
41P51
|
3
|
11.02
|
5.51
|
7.09
|
9.9
|
||
42P21
|
3
|
||||||
43P71
|
5
|
||||||
44P01
|
7.5
|
||||||
45P51
|
10
|
11.81
|
7.87
|
7.87
|
15.4
|
||
47P51
|
15
|
||||||
40111
|
20
|
13.78
|
9.45
|
8.27
|
22
|
||
40151
|
25
|
||||||
40181
|
30
|
17.72
|
10.98
|
10.24
|
64
|
||
40221
|
40
|
||||||
40301
|
50
|
21.65
|
12.95
|
11.22
|
86
|
||
40371
|
60
|
||||||
40451
|
75
|
88
|
|||||
40550
|
100
|
28.54
|
17.72
|
13.78
|
198
|
||
40750
|
125
|
200
|
|||||
40900
|
150
|
33.46
|
19.69
|
14.17
|
240
|
||
41100
|
200
|
279
|
|||||
41320
|
200
|
36.06
|
22.64
|
14.96
|
363
|
||
41600
|
250
|
385
|
|||||
41850
|
300
|
51.38
|
27.95
|
16.34
|
579
|
||
42200
|
350
|
616
|
|||||
43000
|
400
500 |
58.07
|
36.06
|
16.34
|
906
|
- Models ending with "0" require separately sold kits for NEMA 1 standalone applications.
- Horsepower rating is based on standard NEMA B 4-pole motor design.
- NEMA 1 height is sometimes larger. Refer to NEMA 1 drawings.
- This data represents the drive weight only, not shipping weight.
Node: dxpprd02:8080