G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL

1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Keypads & Cables
G7 Drive - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
UL Rated Remote Operator Kits
This option is used to extend the existing Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). Includes a faceplate bezel with digital operator carrier and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UUX000458 (Blank Membrane) Mounts to keypad port and enclosure door. UUX000459 (Yaskawa Logo Membrane) Mounts to keypad port and enclosure door. |
IG.AFD.72 UDM00201 |
Cable Options
Cables | Model Number |
---|---|
PC Interface Cable This 6 foot cable interconnects the drive keypad port to the 9-pin communications port on a PC. This cable is used in conjunction with DriveWizard software. |
UWR00468-2
|