G7 Drive
Breadcrumb
Navigation Menu
Products
G7 Drive
G7 Drive
G7 Drive - YAIALL

1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Feedback
G7 Drive - Options
Encoder (PG) Feedback | Option Card # & Mounting Location | Installation Guide |
---|---|---|
Single Encoder - Line Driver...Provides velocity and direction feedback from an encoder. Primarily used for motor speed feedback in closed loop flux vector control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | PG-X2 4CN |
IG.AFD.60 |
Single Encoder - Open Collector ...This option provides velocity and direction feedback from an encoder. This is primarily used for motor speed feedback in closed loop flux vector control. A 24DC buffered output (open collector) is also included. 32 kHz maximum input frequency. | PG-B2 4CN |
TOE-C736-40.2B |
Dual Encoder - Line Driver...Provides velocity and direction feedback from 2 encoders. Used for 2-motor operation with standard software and with custom software titles such as Electronic Lineshaft and Motion Control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | PG-W2 4CN |
IG.AFD.61 |
Node: dxpprd01:8080