G7 Drive
Breadcrumb
Navigation Menu
Products
G7 Drive
G7 Drive
G7 Drive - YAIALL
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Enclosures
G7 Drive - Options
Enclosure Types | Standard1 | Configured2 | Engineered3 |
---|---|---|---|
NEMA Type 1 (IP21)...Indoor use primarily to provide a degree of protection against contact with the enclosed equipment and limited amount of falling dirt. |
X
|
||
NEMA Type 12 (IP54)...Enclosure is a flange type for indoor use primarily to provide a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. Designed to pass the UL specified atomized water test. Two or three-point latch is supplied. Key lock is standard on floor mount enclosures. |
X
|
||
NEMA Type 12-FVFF (IP21)...Enclosure will be a flange type for indoor use with a fan and filters added to provide forced ventilation with air inlet air filter and outlet air filter (positive pressure in enclosure). The positive pressure provides protection against dirt and dust entering the enclosure. A key lock is standard on floor mount enclosures. |
X
|
||
NEMA Type 3R (IP22)...Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, sun shield, fan kit, fan rain hoods and removable mounting feet. |
X
|
||
NEMA Type 4 (IP66)...Enclosure will be a flange type intended for indoor use primarily to provide a degree of protection against dust and rain, splashing water, and hose-directed water. |
X
|
- Standard: Basic Drive
- Configured: Basic drive in a pre-engineerd enclosure with space for several commonly used options.
- Engineered: Custom-built in an engineered enclosure to meet customer specification or installation requirements.
Node: dxpprd01:80