Navigation Menu

Drives  
Motion  

G7 Configured

G7 Configured

G7 Configured - YAIALL

TemplateWeb

Mechanical Drawings

G7 Configured - Drawings

240V | 230V | 480V

240V

Configured Drive Model Number G7CH4
Nominal HP1
Physical Dimensions (in.)
Weight (lbs.)2
Drawing Number3
H
W
D
A003
3/4
28.50
17.50
11.75
87
A004
1
A006
2
90
A009
3
92
A015
5
102
A022
7.5
34.50
20.00
15.00
128
A028
10
138
A042
15
39.50
25.00
15.50
192
A054
20
225
A068
25
52.00
29.00
19.75
301
A080
30
346
A104
40
84.00
37.75
27.00
804
  1. Horsepower rating is based on standard NEMA B 4-pole motor design.
  2. This data represents the drive weight only, not shipping weight.
  3. The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page.
  4. H=NEMA 12 (IP54) available 20HP (230V), 25HP (480V) and smaller. B=NEMA 12 FVFF (IP22) available 25HP (230V), 30HP (480V) and larger.

Back to Top

 

230V

Configured Drive Model Number G7CB4
Nominal HP1
Physical Dimensions (in.)
Weight (lbs.)2
Drawing Number3
H
W
D
A130
50
84.00
37.75
27.00
804
A154
60
820
A192
75
880
A248
100
A312
125
84.00
73.25
27.00
1340
A360
150
1450
  1. Horsepower rating is based on standard NEMA B 4-pole motor design.
  2. This data represents the drive weight only, not shipping weight.
  3. The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page.
  4. H=NEMA 12 (IP54) available 20HP (230V), 25HP (480V) and smaller. B=NEMA 12 FVFF (IP22) available 25HP (230V), 30HP (480V) and larger.

Back to Top

 

480V

Configured Drive Model Number G7CH or G7CB4
Nominal HP1
Physical Dimensions (in.)
Weight (lbs.)2
Drawing Number3
H
W
D
B001
3/4
28.50
17.50
11.75
87
B002
1
B003
2
88
B004
3
96
B007
5
93
B011
7.5
101
B014
10
34.50
20.00
15.00
134
B021
15
138
B027
20
39.50
25.00
15.50
178
B034
25
196
B040
30
52.00
29.00
19.75
295
B052
40
B065
50
366
B077
60
370
B096
75
387
B124
100
84.00
37.75
27.00
890
B156
125
B180
150
B240
200
925
B302
250
1075
B361
300
84.00
73.25
27.00
1740
B414
350
1800
B477
400
B515
450
2125
B590
500
  1. Horsepower rating is based on standard NEMA B 4-pole motor design.
  2. This data represents the drive weight only, not shipping weight.
  3. The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page.
  4. H=NEMA 12 (IP54) available 20HP (230V), 25HP (480V) and smaller. B=NEMA 12 FVFF (IP22) available 25HP (230V), 30HP (480V) and larger.

Back to Top