G7 Configured
Breadcrumb
Navigation Menu
Products
G7 Configured
G7 Configured
G7 Configured - YAIALL

Configured Product for G7 Drive
The G7/Configured package provides a G7 drive in a NEMA 12, UL Type 1, IP22 or 54 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The G7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.
TemplateWeb
Power
G7 Configured - Options
Option | Option Code Letter | Description |
---|---|---|
Circuit Breaker |
C
|
This option provides a thermal-magnetic circuit breaker that meets NEC branch circuit protection requirements, with a flange-mounted operating handle. |
Disconnect |
D
|
This option provides a non-fused disconnect with a flange-mounted operating handle. |
Input Fuses |
F
|
This option provides high-speed semi-conductor drive input fuses, rated for 200,000 amp RMS symmetrical interrupting capacity, that provides both drive input I2T protection and NEC approved branch circuit and short circuit protection. |
Input Reactor |
R
|
No form of input impedance is normally required for the Configured Drive. A 3% line reactor is available if additional impedance is desired (usually to reduce the effects of line-side transients and input THD). |
DC Bus Reactor |
X
|
No form of bus impedance is normally required for the Configured Drive. A 3% bus reactor is available if additional impedance is desired (usually to reduce the effects of line-side transients and input THD). |
Input Filter |
N
|
The standard configuration does not include a filter. The cap filter is a delta-wye capacitive network. |
Dynamic Braking |
B
|
This option is used to enhance the drive's ability to brake/stop the motor. The braking transistor module is included in the Configured package, and is sized for standard duty (10-15%). This option does NOT include DB resistors or any other DB resistor overtemp protection. See Dynamic Braking Section to select DB resistor.. |
Dynamic Braking with Overtemp Shutdown |
J
|
This option is used to enhance the drive's ability to brake/stop the motor. The braking transistor module is included in the Configured package along with a shunt trip MCP and power circuitry to disconnect the input power from the drive, should the DB resistor overtemperature switch activate. The braking transistor is sized for standard duty (10-15%). This option does NOT include DB resistors, and cannot be ordered with Power Options (C) or (D). See Dynamic Braking Section to select DB resistor. |
Node: dxpprd02:8080