G7 Configured
Breadcrumb
Navigation Menu
Products
G7 Configured
G7 Configured
G7 Configured - YAIALL
![](https://www.yaskawa.com/documents/20197/990854/G7-Configured+-+200x150.png/000f72b8-87c3-4b8b-86cf-8130d4ffb55c?version=1.0&t=1460081631458)
Configured Product for G7 Drive
The G7/Configured package provides a G7 drive in a NEMA 12, UL Type 1, IP22 or 54 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The G7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.
TemplateWeb
Dimensions & Weights
G7 Configured - Overview
240V
Configured Drive Model Number G7CH4
|
Nominal HP1
|
Physical Dimensions (in.)
|
Weight (lbs.)2
|
Drawing Number3
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
A003
|
3/4
|
28.50
|
17.50
|
11.75
|
87
|
|
A004
|
1
|
|||||
A006
|
2
|
90
|
||||
A009
|
3
|
92
|
||||
A015
|
5
|
102
|
||||
A022
|
7.5
|
34.50
|
20.00
|
15.00
|
128
|
|
A028
|
10
|
138
|
||||
A042
|
15
|
39.50
|
25.00
|
15.50
|
192
|
|
A054
|
20
|
225
|
||||
A068
|
25
|
52.00
|
29.00
|
19.75
|
301
|
|
A080
|
30
|
346
|
||||
A104
|
40
|
84.00
|
37.75
|
27.00
|
804
|
- Horsepower rating is based on standard NEMA B 4-pole motor design.
- This data represents the drive weight only, not shipping weight.
- The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page.
- H=NEMA 12 (IP54) available 20HP (230V), 25HP (480V) and smaller. B=NEMA 12 FVFF (IP22) available 25HP (230V), 30HP (480V) and larger.
230V
Configured Drive Model Number G7CB4
|
Nominal HP1
|
Physical Dimensions (in.)
|
Weight (lbs.)2
|
Drawing Number3
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
A130
|
50
|
84.00
|
37.75
|
27.00
|
804
|
|
A154
|
60
|
820
|
||||
A192
|
75
|
880
|
||||
A248
|
100
|
|||||
A312
|
125
|
84.00
|
73.25
|
27.00
|
1340
|
|
A360
|
150
|
1450
|
- Horsepower rating is based on standard NEMA B 4-pole motor design.
- This data represents the drive weight only, not shipping weight.
- The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page.
- H=NEMA 12 (IP54) available 20HP (230V), 25HP (480V) and smaller. B=NEMA 12 FVFF (IP22) available 25HP (230V), 30HP (480V) and larger.
480V
Configured Drive Model Number G7CH or G7CB4
|
Nominal HP1
|
Physical Dimensions (in.)
|
Weight (lbs.)2
|
Drawing Number3
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
B001
|
3/4
|
28.50
|
17.50
|
11.75
|
87
|
|
B002
|
1
|
|||||
B003
|
2
|
88
|
||||
B004
|
3
|
96
|
||||
B007
|
5
|
93
|
||||
B011
|
7.5
|
101
|
||||
B014
|
10
|
34.50
|
20.00
|
15.00
|
134
|
|
B021
|
15
|
138
|
||||
B027
|
20
|
39.50
|
25.00
|
15.50
|
178
|
|
B034
|
25
|
196
|
||||
B040
|
30
|
52.00
|
29.00
|
19.75
|
295
|
|
B052
|
40
|
|||||
B065
|
50
|
366
|
||||
B077
|
60
|
370
|
||||
B096
|
75
|
387
|
||||
B124
|
100
|
84.00
|
37.75
|
27.00
|
890
|
|
B156
|
125
|
|||||
B180
|
150
|
|||||
B240
|
200
|
925
|
||||
B302
|
250
|
1075
|
||||
B361
|
300
|
84.00
|
73.25
|
27.00
|
1740
|
|
B414
|
350
|
1800
|
||||
B477
|
400
|
|||||
B515
|
450
|
2125
|
||||
B590
|
500
|
- Horsepower rating is based on standard NEMA B 4-pole motor design.
- This data represents the drive weight only, not shipping weight.
- The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page.
- H=NEMA 12 (IP54) available 20HP (230V), 25HP (480V) and smaller. B=NEMA 12 FVFF (IP22) available 25HP (230V), 30HP (480V) and larger.
Node: dxpprd02:8080