F7 Drive
Breadcrumb
Navigation Menu
Products
F7 Drive
F7 Drive
F7 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/f7-drive-200x150.png/212d5e65-a8d0-4cc1-8e39-deb76b0d584d?version=1.0&t=1464191701437)
1/2 - 500 HP
The F7 drive was the Industrial Workhorse of adjustable frequency drives. It was intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling.
The F7 / Configured package provided an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
TemplateWeb
Models & Ratings
F7 Drive - Overview
Contact Yaskawa at 1-800-YASKAWA (927-5292) for single-phase applications and sizing enclosure.
208V
Catalog Model Number
|
Drive Model Number
|
Normal Duty2
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output Current (Amps)
|
Nominal HP3
|
Rated Output Current (Amps)
|
Nominal HP3
|
|||
CIMR-F7U20P41
|
CIMR-F7U20P41A
CIMR-F7U20P41E
|
3.6
|
1/2
|
3.2
|
1/2
|
NEMA 1
|
3/4
|
||||||
CIMR-F7U20P71
|
CIMR-F7U20P71A
CIMR-F7U20P71E
|
4.6
|
1
|
4.2
|
3/4
|
NEMA 1
|
CIMR-F7U21P51
|
CIMR-F7U21P51A
CIMR-F7U21P51E
|
7.8
|
2
|
7.0
|
1
|
|
CIMR-F7U22P21
|
CIMR-F7U22P21A
CIMR-F7U22P21E
|
10.8
|
3
|
9.6
|
2
|
NEMA 1
|
CIMR-F7U23P71
|
CIMR-F7U23P71A
CIMR-F7U23P71E
|
16.8
|
5
|
15.2
|
3
|
|
CIMR-F7U25P51
|
CIMR-F7U25P51A
CIMR-F7U25P51E
|
23
|
N/A
|
23
|
5
|
NEMA 1
|
CIMR-F7U27P51
|
CIMR-F7U27P51A
CIMR-F7U27P51E
|
31
|
7.5
|
31
|
7.5
|
NEMA 1
|
10
|
10
|
|||||
CIMR-F7U20111
|
CIMR-F7U20111A
CIMR-F7U20111E
|
46.2
|
15
|
45
|
N/A
|
NEMA 1
|
CIMR-F7U20151
|
CIMR-F7U20151A
CIMR-F7U20151E
|
59.4
|
20
|
58
|
15
|
|
CIMR-F7U20181
|
CIMR-F7U20181A
CIMR-F7U20181E
|
74.8
|
25
|
71.4
|
20
|
NEMA 1
|
CIMR-F7U20221
|
CIMR-F7U20221A
CIMR-F7U20221E
|
88
|
30
|
85
|
25
|
|
CIMR-F7U20301
|
CIMR-F7U20301A
CIMR-F7U20301E
|
115
|
40
|
115
|
30
|
NEMA 1
|
40
|
||||||
CIMR-F7U20370
|
CIMR-F7U20370A
CIMR-F7U20370E
CIMR-F7U20370F
|
162
|
50
|
145
|
50
|
Protected Chassis
|
CIMR-F7U20450
|
CIMR-F7U20450A
CIMR-F7U20450E
CIMR-F7U20450F
|
192
|
60
|
180
|
60
|
|
CIMR-F7U20550
|
CIMR-F7U20550A
CIMR-F7U20550E
CIMR-F7U20550F
|
215
|
75
|
215
|
75
|
Protected Chassis
|
CIMR-F7U20750
|
CIMR-F7U20750A
CIMR-F7U20750E
CIMR-F7U20750F
|
312
|
100
|
283
|
100
|
|
CIMR-F7U20900
|
CIMR-F7U20900A
CIMR-F7U20900E
CIMR-F7U20900F
|
360
|
125
|
346
|
125
|
Protected Chassis
|
CIMR-F7U21100
|
CIMR-F7U21100A
CIMR-F7U21100E
CIMR-F7U21100F
|
415
|
150
|
3604
|
150
|
- Normal Duty overload current rating is 110% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- 138% OL for 60secs
- 150% OL for 45secs
240V
Catalog Model Number
|
Drive Model Number
|
Normal Duty2
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output Current (Amps)
|
Nominal HP3
|
Rated Output Current (Amps)
|
Nominal HP3
|
|||
CIMR-F7U20P41
|
CIMR-F7U20P41A
CIMR-F7U20P41E
|
3.6
|
1/2
|
3.2
|
1/2
|
NEMA 1
|
3/4
|
3/4
|
|||||
CIMR-F7U20P71
|
CIMR-F7U20P71A
CIMR-F7U20P71E
|
4.6
|
1
|
4.2
|
1
|
NEMA 1
|
CIMR-F7U21P51
|
CIMR-F7U21P51A
CIMR-F7U21P51E
|
7.8
|
2
|
7
|
2
|
|
CIMR-F7U22P21
|
CIMR-F7U22P21A
CIMR-F7U22P21E
|
10.8
|
3
|
9.6
|
3
|
NEMA 1
|
CIMR-F7U23P71
|
CIMR-F7U23P71A
CIMR-F7U23P71E
|
16.8
|
5
|
15.2
|
5
|
|
CIMR-F7U25P51
|
CIMR-F7U25P51A
CIMR-F7U25P51E
|
23
|
7.5
|
23
|
7.5
|
NEMA 1
|
CIMR-F7U27P51
|
CIMR-F7U27P51A
CIMR-F7U27P51E
|
31
|
10
|
31
|
10
|
|
CIMR-F7U20111
|
CIMR-F7U20111A
CIMR-F7U20111E
|
46.2
|
15
|
45
|
15
|
NEMA 1
|
CIMR-F7U20151
|
CIMR-F7U20151A
CIMR-F7U20151E
|
59.4
|
20
|
58
|
20
|
|
CIMR-F7U20181
|
CIMR-F7U20181A
CIMR-F7U20181E
|
74.8
|
25
|
71.4
|
25
|
NEMA 1
|
CIMR-F7U20221
|
CIMR-F7U20221A
CIMR-F7U20221E
|
88
|
30
|
85
|
30
|
|
CIMR-F7U20301
|
CIMR-F7U20301A
CIMR-F7U20301E
|
115
|
40
|
115
|
40
|
- Normal Duty overload current rating is 110% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- 138% OL for 60secs
- 150% OL for 45secs
230V
Catalog Model Number
|
Drive Model Number
|
Normal Duty2
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output Current (Amps)
|
Nominal HP3
|
Rated Output Current (Amps)
|
Nominal HP3
|
|||
CIMR-F7U20370
|
CIMR-F7U20370A
CIMR-F7U20370E
CIMR-F7U20370F
|
162
|
50
60 |
145
|
50
|
Protected Chassis
|
CIMR-F7U20450
|
CIMR-F7U20450A
CIMR-F7U20450E
CIMR-F7U20450F
|
192
|
75
|
180
|
60
|
|
CIMR-F7U20550
|
CIMR-F7U20550A
CIMR-F7U20550E
CIMR-F7U20550F
|
215
|
N/A
|
215
|
75
|
Protected Chassis
|
CIMR-F7U20750
|
CIMR-F7U20750A
CIMR-F7U20750E
CIMR-F7U20750F
|
312
|
100
125 |
283
|
100
|
|
CIMR-F7U20900
|
CIMR-F7U20900A
CIMR-F7U20900E
CIMR-F7U20900F
|
360
|
150
|
346
|
125
|
Protected Chassis
|
CIMR-F7U21100
|
CIMR-F7U21100A
CIMR-F7U21100E
CIMR-F7U21100
|
415
|
N/A
|
3604
|
150
|
- Normal Duty overload current rating is 110% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- 138% OL for 60secs
- 150% OL for 45secs
480V
Catalog Model Number
|
Drive Model Number
|
Normal Duty2
|
Heavy Duty2
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|
Rated Output
Current (Amps) |
Nominal HP3
|
Rated Output Current (Amps)
|
Nominal HP3
|
|||
CIMR-F7U40P41
|
CIMR-F7U40P41A
CIMR-F7U40P41E
CIMR-F7U40P41F
|
1.8
|
1/2
|
1.8
|
1/2
|
NEMA 1
|
3/4
|
3/4
|
|||||
CIMR-F7U40P71
|
CIMR-F7U40P71A
CIMR-F7U40P71E
CIMR-F7U40P71F
|
2.1
|
1
|
2.1
|
1
|
NEMA 1
|
CIMR-F7U41P51
|
CIMR-F7U41P51A
CIMR-F7U41P51E
CIMR-F7U41P51F
|
3.7
|
2
|
3.7
|
2
|
|
CIMR-F7U42P21
|
CIMR-F7U42P21A
CIMR-F7U42P21E
CIMR-F7U42P21F
|
5.3
|
3
|
5.3
|
3
|
NEMA 1
|
CIMR-F7U43P71
|
CIMR-F7U43P71A
CIMR-F7U43P71E
CIMR-F7U43P71F
|
7.6
|
5
|
7.6
|
5
|
|
CIMR-F7U45P51
|
CIMR-F7U44P01A
CIMR-F7U44P01E
CIMR-F7U44P01F
|
12.5
|
7.5
|
12.5
|
7.5
|
NEMA 1
|
CIMR-F7U47P51
|
CIMR-F7U47P51A
CIMR-F7U47P51E
CIMR-F7U47P51F
|
17
|
10
|
17
|
10
|
|
CIMR-F7U40111
|
CIMR-F7U40111A
CIMR-F7U40111E
CIMR-F7U40111F
|
27
|
15
|
24
|
15
|
NEMA 1
|
20
|
||||||
CIMR-F7U40151
|
CIMR-F7U40151A
CIMR-F7U40151E
CIMR-F7U40151F
|
34
|
25
|
31
|
20
|
NEMA 1
|
CIMR-F7U40181
|
CIMR-F7U40181A
CIMR-F7U40181E
CIMR-F7U40181F
|
40
|
30
|
39
|
25
|
|
CIMR-F7U40221
|
CIMR-F7U40221A
CIMR-F7U40221E
|
50.4
|
N/A
|
45
|
30
|
NEMA 1
|
CIMR-F7U40301
|
CIMR-F7U40301A
CIMR-F7U40301E
|
67.2
|
40
|
60
|
40
|
NEMA 1
|
50
|
||||||
CIMR-F7U40371
|
CIMR-F7U40371A
CIMR-F7U40371E
|
77
|
60
|
75
|
50
|
NEMA 1
|
CIMR-F7U40451
|
CIMR-F7U40451A
CIMR-F7U40451E
|
96
|
75
|
91
|
60
|
|
CIMR-F7U40551
|
CIMR-F7U40551A
CIMR-F7U40551E
|
125
|
100
|
112
|
75
|
|
CIMR-F7U40750
|
CIMR-F7U40750A
CIMR-F7U40750E
CIMR-F7U40750F
|
156
|
125
|
150
|
100
|
Protected Chassis
|
CIMR-F7U40900
|
CIMR-F7U40900A
CIMR-F7U40900E
CIMR-F7U40900F
|
180
|
150
|
180
|
125
|
Protected Chassis
|
150
|
||||||
CIMR-F7U41100
|
CIMR-F7U41100A
CIMR-F7U41100E
CIMR-F7U41100F
|
240
|
200
|
216
|
N/A
|
Protected Chassis
|
CIMR-F7U41320
|
CIMR-F7U41320A
CIMR-F7U41320E
CIMR-F7U41320F
|
260
|
N/A
|
260
|
200
|
|
CIMR-F7U41600
|
CIMR-F7U41600A
CIMR-F7U41600E
CIMR-F7U41600F
|
304
|
250
|
304
|
250
|
Protected Chassis
|
CIMR-F7U41850
|
CIMR-F7U41850A
CIMR-F7U41850E
|
414
|
300
|
370
|
300
|
Protected Chassis
|
350
|
||||||
CIMR-F7U42200
|
CIMR-F7U42200A
CIMR-F7U42200E
|
515
|
400
|
4145
|
350
|
Protected Chassis
|
450
|
||||||
CIMR-F7U43000
|
CIMR-F7U43000A
CIMR-F7U43000E
|
675
|
5905
|
450
|
Protected Chassis
|
|
500
|
500
|
- Normal Duty overload current rating is 110% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- 138% OL for 60secs
- 150% OL for 45secs
Node: dxpprd02:8080