AC7 Matrix Drive
Breadcrumb
Navigation Menu
Products
AC7 Matrix Drive
AC7 Matrix Drive
AC7 Matrix Drive - YAI

7.5 - 125 HP
The AC7 Matrix Drive lead a new age of drive performance. The AC7 incorporated innovative technology as the world's first low voltage (230V/460V) matrix converter to directly convert input AC voltage to output AC voltage without the need for a DC Bus. Not only did the AC7 improve energy efficiency but it also overcame many problems typically associated with conventional drives such as harmonic current distortion, line regeneration, installation space, and motor drive issues.
The AC7 Matrix Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Models & Ratings
AC7 Matrix Drive - Overview
NEMA 1 Enclosed Chassis: 220V | 480V
Open Chassis: 220V | 480V
Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
CIMR-ACA25P51
|
27
|
7.5 |
CIMR-ACA20111
|
49
|
15
|
CIMR-ACA20221
|
96 |
30
|
CIMR-ACA20451
|
183
|
60
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
CIMR-ACA45P51
|
15
|
10
|
CIMR-ACA40111
|
27
|
20
|
CIMR-ACA40221
|
52
|
40
|
CIMR-ACA40451
|
97
|
75
|
CIMR-ACA40751
|
165
|
125
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
CIMR-ACA25P50A
|
27
|
7.5 |
CIMR-ACA20110A
|
49
|
15
|
CIMR-ACA20220A
|
96 |
30
|
CIMR-ACA20450A
|
183
|
60
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
- Calculated value – consult actual motor nameplate rating to confirm adequate amperage
Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
CIMR-ACA45P50A
|
15
|
10
|
CIMR-ACA40110A
|
27
|
20
|
CIMR-ACA40220A
|
52
|
40
|
CIMR-ACA40450A
|
97
|
75
|
CIMR-ACA40750A |
165
|
125
|
CIMR-ACA41100A2
|
240
|
200
|
CIMR-ACA41600A2
|
302
|
2502
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
- Calculated value – consult actual motor nameplate rating to confirm adequate amperage
Node: dxpprd01:8080