A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/989456/A1000_Family+-+200x150.png/dfc83dce-91aa-43e7-b6b7-852407f78ccb?version=1.0&t=1460081075322)
3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
For more product packages, see A1000 Configured.
TemplateWeb
Keypads & Cables
A1000 Drive - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
LED Operator
This option allows the drive to be operated from a remote location up to 3-meters. This option requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-182 RJ-45 Keypad Port |
TOBPC73060035 |
JVOP-182 Kit Contents:
Qty
|
Description |
---|---|
1
|
LED Operator |
1
|
Installation Manual (TOBPC73060035) |
UL Rated Remote Operator Kit
This option is used to extend the existing Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with the LCD Operator JVOP-180 or the LED Operator JVOP-182 sold separately.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UUX000526 (Blank Membrane) Connects to RJ45 port and mounts to enclosure door. UUX000527 (Yaskawa Logo Membrane) Connects to RJ45 port and mounts to enclosure door. |
TOEPYEAOPT02 Keypad Template (UDM00236) |
USB Copy Unit (Y-Stick)
This option allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
JVOP-181 Kit Contents::
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
USB Drivers
USB Drivers | Driver | Installation Guide |
---|---|---|
A1000 32 Bit USB Driver | SW.A1000.03 | IG.A1000.01 |
A1000 64 Bit USB Driver | SW.A1000.04 | IG.A1000.01 |
Cable Options
Cables | Model Number |
---|---|
Operator Cable, Remote These cables are used to connect the Remote LCD Digital Operator (JVOP-18_) or Remote LED Operator (JVOP-182). They are available in one (1) or three (3) meter lengths. |
UWR0051 (1m),
UWR0052 (3m) |
USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. |
UWR-0638
|
Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard Industrial software. |
UWR01076-1
|
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard Industrial software |
UWR00468-2
|