A1000 Drive
Breadcrumb
Navigation Menu
Products
A1000 Drive
A1000 Drive
A1000 Drive

3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
TemplateWeb
Feedback
A1000 Drive - Options
This array of feedback cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be field installed.
Encoder (PG) Feedback | Option Card # & Mounting Location | Installation Manual |
---|---|---|
Single Encoder - Line Driver Provides velocity and direction feedback from an encoder. Primarily used for motor speed feedback in closed loop flux vector control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | PG-X3 CN5-C or B |
TOBPC73060076 |
Single Encoder - Open Collector This option provides velocity and direction feedback from an encoder. This is primarily used for motor speed feedback in closed loop flux vector control. A 24DC buffered output (open collector) is also included. 32 kHz maximum input frequency. | PG-B3 CN5-C or B |
TOBPC73060075 |
Node: dxpprd02:8080