A1000 Drive
Breadcrumb
Navigation Menu
Products
A1000 Drive
A1000 Drive
A1000 Drive

3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
TemplateWeb
Enclosures
A1000 Drive - Options
Enclosure Solutions |
Standard1
|
Configured2
|
Engineered3
|
---|---|---|---|
Protected Chassis / IP00 ... For mounting inside of a NEMA 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides NEMA 1 backside integrity, and requires separately sold kit on some models (see catalog). |
X
|
||
Flange Type (NEMA 12 backside) ... For mounting inside of a NEMA 12 enclosure, with a cutout to allow for the drive's heatsink to be external. Provides NEMA 12 backside integrity. No separate kit required. |
X
|
||
NEMA Type 1 ... For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. NEMA 1 parts can be removed to use as Protected Chassis / IP00 version. |
X
|
X
|
X
|
NEMA Type 12 ... Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
X
|
|
NEMA Type 3R ... Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, surge supressor, and removable mounting feet. |
X
|
X
|
- Standard: Unpackaged Drive
- Configured: Pre-engineered drive package, available with popular options.
- Engineered: Custom drive package
Node: dxpprd01:8080