A1000 Configured
Breadcrumb
Navigation Menu
Products
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
![](https://www.yaskawa.com/documents/20197/989217/a1000-configured-200x150.png/1dfc1434-e392-44e7-95f1-5f6124f8db6b?version=1.0&t=1460080998493)
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Power
A1000 Configured - Options
Option | Option Code Letter | Description |
---|---|---|
Circuit Breaker |
C
|
This option provides branch circuit protection by means of a circuit breaker with operating handle, and an Interrupting Capacity of 65kA and except for 600V packages where the Interrupting Capacity is 50kA for 1 through 150HP, and 25kA for 200 and 250HP. |
Circuit Breaker | E | This option provides branch circuit protection by means of a circuit breaker with operating handle, and a minimum Interrupting Capacity of 25kA for 240V, 18kA for 480V, and 14kA for 600V packages. |
Input Filter |
N
|
The standard configuration does not include a filter. The cap filter is a passive delta-wye capacitive network, used to help attentuate electrical noise. |
Line Impedance |
R
|
The standard configuration does not provide any additional impedance. |
Input Fuses |
F
|
No input fuses are provided with the standard configuration. To add optional line input fuses, specify option (F) for Class J fuses. |
Input Fuses |
Q
|
No input fuses are provided with the standard configuration. To add optional line input fuses, specify option (Q) for Semiconductor fuses. |
Node: dxpprd01:8080