A1000 Configured
Breadcrumb
Navigation Menu
Products
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Specifications
A1000 Configured - Overview
Item
|
Specification
|
---|---|
Overload Capacity | 150% for 60 sec. (HD), 120% for 60 sec. (ND) |
Output Frequency | 0~400 Hz (higher frequencies available with custom software) |
Control Methods | Open and Closed Loop Current Vector; Open and Closed Loop V/f |
Motor Types | Induction Surface Permanent Magnet (excluding 600V class) Interior Permanent Magnet (excluding 600V class) |
Protective Design | IP20/NEMA1/FLANGE (NEMA 12 backside) |
Ambient Operating Temperature | -10 to +50°C (Chassis Installation) -10 to +40°C (Chassis with zero side clearance, or Type 1) |
Braking Transistor | Standard through 50HP (ND), 40HP (HD) |
Global Certification | UL, CSA, CE, C-Tick, RoHS |
Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) (1) multi-function pulse output |
I/O Expansion | 3 Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA 16 Digital Inputs (+24V for BCD speed reference) 2 Analog Outputs (-10 to +10V, 11 bit magnitude) 8 Digital Outputs (6 transistor, 2 relay) |
Feedback | Incremental Absolute (Stegmann, Heidenhain EnDat, Resolver) Resolver |
Network Communication | Built-in: Modbus RTU, RS-422/485, 115 kbps Optional: EtherNet IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP, MECHATROLINK-II |
Speed Control Range | 1500:1 Closed Loop Vector (IM and PM Motors) 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
Speed Control Accuracy | £ 0.02%: Closed Loop Vector; ≤ 0.2%; Open Loop Vector |
Speed Response | ≥ 60 Hz: Closed Loop Vector; ≥ 10 Hz: Open Loop Vector |
Torque Response | ≥ 300 Hz: Closed Loop Vector |
Function Block Diagrams | Up to 100 connections, 1ms program scan time |
Additional specifications can be found within the A1000 Quick Start Manual (Doc No. TOEPC71061641) under the Specifications section.
Node: dxpprd02:8080