Navigation Menu

Drives  
Motion  

GA800 - AC Output Reactors

GA800 - AC Output Reactors

230V, 3% Reactors | 460V, 3% Reactors

3% and 5% impedance reactors may be used on the output to reduce the effects of load side transients on the motor.

AC Reactor Reference Documents
Open AC Reactors | Enclosed AC Reactors

230V, 3% AC Output Reactors

Nominal HP
Catalog Code
Part Number
Normal
Duty
Heavy
Duty
Open Type
Enclosed Type
0.5 GA80U2004... GA80U2004... 05P00620-0132 05P00620-0021
0.75 GA80U2004... GA80U2004... 05P00620-0017 05P00620-0020
1 GA80U2004... GA80U2006... 05P00620-0133 05P00620-0028
1.5 GA80U2006... GA80U2008... 05P00620-0133 05P00620-0028
2 GA80U2008... GA80U2010... 05P00620-0024 05P00620-0027
3 GA80U2010... GA80U2012... 05P00620-0134 05P00620-0032
4 GA80U2012... GA80U2018... 05P00620-0134 05P00620-0032
5 GA80U2018... GA80U2021... 05P00620-0136 05P00620-0036
7.5 GA80U2021... GA80U2030... URX000083 05P00620-0041
10 GA80U2030... GA80U2042... 05P00620-0044 05P00620-0046
15 GA80U2042... GA80U2056... 05P00620-0140 05P00620-0050
20 GA80U2056... GA80U2070... 05P00620-0143 05P00620-0058
25 GA80U2070... GA80U2082... 05P00620-0143 05P00620-0058
30 GA80U2082... GA80U2110… 05P00620-0143 05P00620-0058
40 GA80U2110... GA80U2138... URX000085 URX000204
50 GA80U2138... GA80U2169... 05P00620-0064 05P00620-0066
60 GA80U2169... GA80U2211... 05P00620-0069 URX000206
75 GA80U2211... GA80U2257... 05P00620-0075 05P00620-0077
100 GA80U2257... GA80U2313... URX000175 URX000248
125 GA80U2313... GA80U2360... 05P00620-0085 URX000249
150 GA80U2360... GA80U2415... URX000181 URX000250

Top
 

460V, 3% AC Output Reactors

Nominal HP
Catalog Code
Part Number
Normal
Duty
Heavy
Duty
Open Type
Enclosed Type
0.5 GA80U4002... GA80U4002... 05P00620-0014 05P00620-0016
0.75 GA80U4002... GA80U4002... 05P00620-0131 05P00620-0015
1 GA80U4002... GA80U4004... 05P00620-0131 05P00620-0015
1.5 GA80U4004... GA80U4004... 05P00620-0018 05P00620-0022
2 GA80U4004... GA80U4005... 05P00620-0132 05P00620-0021
3 GA80U4005... GA80U4007... 05P00620-0025 05P00620-0029
4 GA80U4007... GA80U4009... 05P00620-0025 05P00620-0029
5 GA80U4009... GA80U4012... 05P00620-0133 05P00620-0028
7.5 GA80U4012... GA80U4018... 05P00620-0135 05P00620-0033
10 GA80U4018... GA80U4023... 05P00620-0137 05P00620-0037
15 GA80U4023... GA80U4031... 05P00620-0138 05P00620-0042
20 GA80U4031... GA80U4038... 05P00620-0139 05P00620-0047
25 GA80U4038... GA80U4044... 05P00620-0139 05P00620-0047
30 GA80U4044... GA80U4060... 05P00620-0049 05P00620-0051
40 GA80U4060... GA80U4075... 05P00620-0142 05P00620-0055
50 GA80U4075... GA80U4089... 05P00620-0144 05P00620-0059
60 GA80U4089... GA80U4103... 05P00620-0144 05P00620-0059
75 GA80U4103... GA80U4140... 05P00620-0145 05P00620-0062
100 GA80U4140... GA80U4168... 05P00620-0013 05P00620-0067
125 GA80U4168... GA80U4208... 05P00620-0070 05P00620-0073
150 GA80U4208... GA80U4250... URX000586 05P00620-0078
200 GA80U4250... GA80U4302... URX000176 05P00620-0083
250 GA80U4302... GA80U4371... URX000179 05P00620-0088
300 GA80U4371... GA80U4414... URX000182 05P00620-0092
350 GA80U4414... GA80U4477... 05P00620-0094 05P00620-0096
400 GA80U4477... GA80U4568... 05P00620-0094 05P00620-0096
450 GA80U4568... GA80U4605... 05P00620-0098 05P00620-0100
500 GA80U4605... GA80U4720... 05P00620-0098 05P00620-0100
600 GA80U4720... - 05P00620-0102 05P00620-0104

Top