GA800 3 Percent Dynamic Braking Resistors
Breadcrumb
Navigation Menu
Products
GA800 - 3 Percent Dynamic Braking Resistors
GA800 - 3 Dynamic Braking
3% Duty cycle resistors are rated for a 3% duty cycle at 100 second intervals.
Rated Input Voltage: 240V
These resistors offer approximately 100% peak braking power.
Top
Rated Input Voltage: 480V
These resistors offer approximately 100% peak braking power.
Top
Rated Input Voltage: 240V
Normal Duty (HP) | Heavy Duty (HP) | Catalog Code |
Resistor Part Number
|
Quantity
|
ohm (each)
|
Watts (each)
|
---|---|---|---|---|---|---|
1 | 0.75 | GA80U2004... | R7506 | 1 |
300
|
150 |
1.5 | 1 | GA80U2006... | R7505 | 1 |
200
|
150 |
2 | 1.5 | GA80U2008... | R7504 | 1 |
100
|
150 |
3 | 2 | GA80U2010... | R7504 | 1 |
100
|
150 |
4 | 3 | GA80U2012... | R7510 | 1 |
62
|
150 |
5 | 4 | GA80U2018... | R7510 | 1 |
62
|
150 |
7.5 | 5 | GA80U2021... | R7510 | 2 |
62
|
150 |
Top
Rated Input Voltage: 480V
Normal Duty (HP) | Heavy Duty (HP) | Catalog Code |
Resistor Part Number
|
Quantity
|
ohm (each)
|
Watts (each)
|
---|---|---|---|---|---|---|
1 | 0.75 | GA80U4002... | R7508 | 1 | 750 | 150 |
2 | 1.5 | GA80U4004... | R7507 | 1 | 400 | 150 |
3 | 2 | GA80U4005... | R7505 | 1 | 200 | 150 |
4 | 3 | GA80U4007... | R7505 | 1 | 200 | 150 |
5 | 4 | GA80U4009... | R7505 | 1 | 200 | 150 |
7.5 | 5 | GA80U4012... | R7504 | 1 | 100 | 150 |
Top
Node: dxpprd01:80