G7 Dynamic Braking Resistor 10 Percent
Breadcrumb
Navigation Menu
Products
G7 Braking Options
g7-braking-options
10% Duty Cycle for G7 Drive
Dynamic Braking Resistor Reference Documents
Braking Resistors | ED Drawings | GCE Drawings
208V
Drive Model Number
CIMR-G7U |
Nominal
HP1 |
Transistor Module(s)
|
Resistor(s)
|
|||
---|---|---|---|---|---|---|
Part Number CDBR-
|
Qty
|
Part Number
|
Qty
|
Configuration2
|
||
20P41
|
1/2
|
Included
|
USR000034
|
1
|
Single(3)
|
|
20P71
|
3/4
|
Included
|
USR000022
|
1
|
Single(4)
|
|
1
|
||||||
21P51
|
2
|
Included
|
USR000023
|
1
|
Single(4)
|
|
22P21
|
3
|
USR000024
|
1
|
Single(4)
|
||
23P71
|
5
|
Included
|
USR000025
|
1
|
Single(4)
|
|
25P51
|
7.5
|
USR000026
|
1
|
Single(4)
|
||
27P51
|
10
|
Included
|
USR000027
|
1
|
Single(4)
|
|
20111
|
15
|
URS000140
|
1
|
Single(4)
|
||
20151
|
20
|
Included
|
URS000136
|
1
|
Single(4)
|
|
20181
|
25
|
CDBR-20220D
|
2
|
URS000135
|
1
|
Dual
|
20221
|
30
|
URS000135
|
1
|
Dual
|
||
20300
|
40
|
URS000129
|
1
|
Dual
|
||
20370
|
50
|
CDBR-21100D
|
1
|
URS000100
|
1
|
Single
|
20450
|
60
|
|||||
20550
|
75
|
CDBR-21100D
|
1
|
USR000096
|
1
|
Single
|
20750
|
100
|
CDBR-21100D
& CDBR-20220D |
1 each
|
USR000096
& URS000128
|
1 each
|
Single
|
Single
|
||||||
20900
|
125
|
CDBR-21100D
& CDBR-20220D |
1
|
USR000096
& URS000127
|
1 each
|
Single
|
2
|
Dual
|
|||||
21100
|
150
|
CDBR-21100D
|
2
|
USR000097
|
1
|
Dual
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Single = 1 resistor per packageDual = 2 resistors per package (requires 2 DB transistor modules, as indicated in table above)Triple = 3 resistors per package (requires 3 DB transistor modules, as indicated in table above)
- This resistor package provides 120% braking torque
- This resistor package provides 100% braking torque
Drive Model Number
CIMR-G7U |
Nominal
HP1 |
Transistor Module(s)
|
Resistor(s)
|
|||
---|---|---|---|---|---|---|
Part Number CDBR-
|
Qty
|
Part Number
|
Qty
|
Configuration2
|
||
20P41
|
1/2
|
Included
|
USR000034
|
1
|
Single(3)
|
|
3/4
|
USR000022
|
1
|
Single(4)
|
|||
20P71
|
1
|
Included
|
USR000022
|
1
|
Single(4)
|
|
21P51
|
2
|
USR000023
|
1
|
Single(4)
|
||
22P21
|
3
|
Included
|
USR000024
|
1
|
Single(4)
|
|
23P71
|
5
|
USR000025
|
1
|
Single(4)
|
||
25P51
|
7.5
|
Included
|
USR000026
|
1
|
Single(4)
|
|
27P51
|
10
|
USR000027
|
1
|
Single(4)
|
||
20111
|
15
|
Included
|
URS000140
|
1
|
Single(4)
|
|
20151
|
20
|
URS000136
|
1
|
Single(4)
|
||
20181
|
25
|
CDBR-20220D
|
2
|
URS000135
|
1
|
Dual
|
30
|
||||||
20221
|
30
|
CDBR-20220D
|
2
|
URS000135
|
1
|
Dual
|
20300
|
50
|
CDBR-21100D
|
1
|
URS000100
|
1
|
Single
|
20370
|
60
|
|||||
20450
|
60
|
CDBR-21100D
|
1
|
URS000100
|
1
|
Single
|
20550
|
75
|
USR000096
|
1
|
Single
|
||
20750
|
100
|
CDBR-21100D
& CDBR-20220D |
1 each
|
USR000096
& URS000128
|
1 each
|
Single
|
Single
|
||||||
20900
|
125
|
CDBR-21100D
& CDBR-20220D |
1
|
USR000096
& URS000127
|
1 each
|
Single
|
2
|
Dual
|
|||||
21100
|
150
|
CDBR-21100D
|
2
|
USR000097
|
1
|
Dual
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Single = 1 resistor per packageDual = 2 resistors per package (requires 2 DB transistor modules, as indicated in table above)Triple = 3 resistors per package (requires 3 DB transistor modules, as indicated in table above)
- This resistor package provides 120% braking torque
- This resistor package provides 100% braking torque
Drive Model Number
CIMR-G7U |
Nominal
HP1 |
Transistor Module(s)
|
Resistor(s)
|
|||
---|---|---|---|---|---|---|
Part Number CDBR-
|
Qty
|
Part Number
|
Qty
|
Configuration2
|
||
40P41
|
3/4
|
Included
|
USR000032
|
1
|
Single(3)
|
|
40P71
|
1
|
Included
|
USR000033
|
1
|
Single(3)
|
|
2
|
||||||
41P51
|
3
|
Included
|
USR000034
|
1
|
Single(3)
|
|
42P21
|
3
|
|||||
43P71
|
5
|
Included
|
USR000035
|
1
|
Single(3)
|
|
44P01
|
7.5
|
USR000036
|
1
|
Single(3)
|
||
45P51
|
10
|
Included
|
USR000037
|
1
|
Single(3)
|
|
47P51
|
15
|
USR000038
|
1
|
Single(3)
|
||
40111
|
20
|
Included
|
USR000040
|
1
|
Single(3)
|
|
40151
|
25
|
|||||
40181
|
30
|
CDBR-40450D
|
1
|
URS000150
|
1
|
Single
|
40221
|
40
|
URS000142
|
1
|
Single
|
||
40301
|
50
|
CDBR-40450D
|
2
|
URS000151
|
1
|
Dual
|
40371
|
60
|
URS000151
|
1
|
Dual
|
||
40451
|
75
|
URS000143
|
1
|
Dual
|
||
40550
|
100
|
CDBR-42200D
|
1
|
URS000119
|
1
|
Single
|
40750
|
125
|
|||||
40900
|
150
|
CDBR-42200D
|
1
|
URS000165
|
1
|
Single
|
41100
|
200
|
CDBR-42200D
& CDBR-40450D |
1
|
URS000165
& URS000142
|
1 each
|
Single
|
Single
|
||||||
41320
|
200
|
CDBR-42200D
& CDBR-40450D |
1
|
URS000165
& URS000142
|
1 each
|
Single
|
Single
|
||||||
41600
|
250
|
CDBR-42200D
& CDBR-40450D |
1
|
URS000165
& URS000143
|
1 each
|
Single
|
2
|
Dual
|
|||||
41850
|
300
|
CDBR-42200D
|
2
|
URS000166
|
1
|
Dual
|
42200
|
350
|
|||||
42200
|
400
|
CDBR-42200D
|
3
|
URS000120
& URS000165
|
1
|
Dual
|
Single
|
||||||
43000
|
450
|
CDBR-42200D
|
3
|
URS000167
|
1
|
Triple
|
500
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Single = 1 resistor per packageDual = 2 resistors per package (requires 2 DB transistor modules, as indicated in table above)Triple = 3 resistors per package (requires 3 DB transistor modules, as indicated in table above)
- This resistor package provides 120% braking torque
- This resistor package provides 100% braking torque
Node: dxpprd01:80