Navigation Menu

Drives  
Motion  

P7 Slim Configured Drive

P7 Slim Configured Drive

P7 Slim Configured Drive - YAI

TemplateWeb

  • Overview
  • Support & Training
  • Documents
  • Drawings
  • Overview

  • Support & Training

  • Documents

  • Drawings

Models & Ratings

P7 Slim Configured Drive - Overview

208V | 240V | 480V

208V

Rated Output Current (Amps)
Nominal HP1
NEMA 1 Slim Configured
16.7
5
P7SVD016
24.2
7.5
P7SVD024
30.8
10
P7SVD030
46.2
15
P7SVD046
59.4
20
P7SVD059
74.8
25
P7SVD074
88
30
P7SVD088
114
40
P7SVD114
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current

Top

240V

Rated Output Current (Amps)
Nominal HP1
NEMA 1 Slim Configured
15.2
5
P7SVA015
22
7.5
P7SVA022
28
10
P7SVA028
42
15
P7SVA042
54
20
P7SVA054
68
25
P7SVA068
80
30
P7SVA080
104
40
P7SVA104
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current

Top

480V

Rated Output Current (Amps)
Nominal HP1
NEMA 1 Slim Configured
7.6
5
P7SVB007
11
7.5
P7SVB011
14
10
P7SVB014
21
15
P7SVB021
27
20
P7SVB027
34
25
P7SVB034
40
30
P7SVB040
52
40
P7SVB052
65
50
P7SVB065
77
60
P7SVB077
96
75
P7SVB096
124
100
P7SVB124
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current

Top