P7 Slim Configured Drive
Breadcrumb
Navigation Menu
Products
P7 Slim Configured Drive
P7 Slim Configured Drive
P7 Slim Configured Drive - YAI

5 - 100 HP
The P7S Slim Configured Package provided a P7 in a NEMA 1 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc. The P7 and P7S Slim Configured Package were designed for flexibility in providing the features and options commonly specified by facility designers.
TemplateWeb
Models & Ratings
P7 Slim Configured Drive - Overview
208V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Slim Configured
|
---|---|---|
16.7
|
5
|
P7SVD016
|
24.2
|
7.5
|
P7SVD024
|
30.8
|
10
|
P7SVD030
|
46.2
|
15
|
P7SVD046
|
59.4
|
20
|
P7SVD059
|
74.8
|
25
|
P7SVD074
|
88
|
30
|
P7SVD088
|
114
|
40
|
P7SVD114
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
240V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Slim Configured
|
---|---|---|
15.2
|
5
|
P7SVA015
|
22
|
7.5
|
P7SVA022
|
28
|
10
|
P7SVA028
|
42
|
15
|
P7SVA042
|
54
|
20
|
P7SVA054
|
68
|
25
|
P7SVA068
|
80
|
30
|
P7SVA080
|
104
|
40
|
P7SVA104
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
480V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Slim Configured
|
---|---|---|
7.6
|
5
|
P7SVB007
|
11
|
7.5
|
P7SVB011
|
14
|
10
|
P7SVB014
|
21
|
15
|
P7SVB021
|
27
|
20
|
P7SVB027
|
34
|
25
|
P7SVB034
|
40
|
30
|
P7SVB040
|
52
|
40
|
P7SVB052
|
65
|
50
|
P7SVB065
|
77
|
60
|
P7SVB077
|
96
|
75
|
P7SVB096
|
124
|
100
|
P7SVB124
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.