P7 Configured Drive
Breadcrumb
Navigation Menu
Products
P7 Configured Drive
P7 Configured Drive
P7 Configured Drive - YAI

5 - 500 HP
The P7/Configured package provided a P7 in a NEMA 1, NEMA 12 FVFF, or NEMA 3R enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P7 and P7/Configured were designed for flexibility in providing the features and options commonly demanded by facility designers.
TemplateWeb
Models & Ratings
P7 Configured Drive - Overview
208V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Configured P7CV
|
NEMA 12 FVFF Configured P7CB
|
---|---|---|---|
16.7
|
5
|
P7CVD016
|
P7CBD016
|
24.2
|
7.5
|
P7CVD024
|
P7CBD024
|
30.8
|
10
|
P7CVD030
|
P7CBD030
|
46.2
|
15
|
P7CVD046
|
P7CBD046
|
59.4
|
20
|
P7CVD059
|
P7CBD059
|
74.8
|
25
|
P7CVD074
|
P7CBD074
|
88.0
|
30
|
P7CVD088
|
P7CBD088
|
114
|
40
|
P7CVD114
|
P7CBD114
|
143
|
50
|
P7CVD143
|
P7CBD143
|
169
|
60
|
P7CVD169
|
P7CBD169
|
211
|
75
|
P7CVD211
|
P7CBD211
|
273
|
100
|
P7CVD273
|
P7CBD273
|
343
|
125
|
P7CVD343
|
P7CBD343
|
396
|
150
|
P7CVD396
|
P7CBD396
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1
Configured P7CV |
NEMA 12 FVFF
Configured P7CB |
---|---|---|---|
15.2
|
5
|
P7CVA015
|
P7CBA015
|
22
|
7.5
|
P7CVA022
|
P7CBA022
|
28
|
10
|
P7CVA028
|
P7CBA028
|
42
|
15
|
P7CVA042
|
P7CBA042
|
54
|
20
|
P7CVA054
|
P7CBA054
|
68
|
25
|
P7CVA068
|
P7CBA068
|
80
|
30
|
P7CVA080
|
P7CBA080
|
104
|
40
|
P7CVA104
|
P7CBA104
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
230V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1
Configured P7CV |
NEMA 12 FVFF
Configured P7CB |
---|---|---|---|
130
|
50
|
P7CVA130
|
P7CBA130
|
154
|
60
|
P7CVA154
|
P7CBA154
|
192
|
75
|
P7CVA192
|
P7CBA192
|
248
|
100
|
P7CVA248
|
P7CBA248
|
312
|
125
|
P7CVA312
|
P7CBA312
|
360
|
150
|
P7CVA360
|
P7CBA360
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
480V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1
Configured P7CV |
NEMA 12 FVFF
Configured P7CB |
---|---|---|---|
7.6
|
5
|
P7CVB007
|
P7CBB007
|
11.0
|
7.5
|
P7CVB011
|
P7CBB011
|
14.0
|
10
|
P7CVB014
|
P7CBB014
|
21.0
|
15
|
P7CVB021
|
P7CBB021
|
27.0
|
20
|
P7CVB027
|
P7CBB027
|
34.0
|
25
|
P7CVB034
|
P7CBB034
|
40.0
|
30
|
P7CVB040
|
P7CBB040
|
52.0
|
40
|
P7CVB052
|
P7CBB052
|
65.0
|
50
|
P7CVB065
|
P7CBB065
|
77.0
|
60
|
P7CVB077
|
P7CBB077
|
96.0
|
75
|
P7CVB096
|
P7CBB096
|
124
|
100
|
P7CVB124
|
P7CBB124
|
156
|
125
|
P7CVB156
|
P7CBB156
|
180
|
150
|
P7CVB180
|
P7CBB180
|
240
|
200
|
P7CVB240
|
P7CBB240
|
302
|
250
|
P7CVB302
|
P7CBB302
|
380
|
300
|
P7CVB380
|
P7CBB380
|
414
|
350
|
P7CVB414
|
P7CBB414
|
477
|
400
|
P7CVB477
|
P7CBB477
|
515
|
450
|
P7CVB515
|
P7CBB515
|
590
|
500
|
P7CVB590
|
P7CBB590
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
Node: dxpprd01:8080