P7 Bypass
Breadcrumb
Navigation Menu
Products
P7 Bypass
P7 Bypass
P7 Bypass - YAI

5 - 500 HP
The P7/Bypass package was a 3-contactor style bypass, allowing motor operation from either the drive or across the line. This facilitated drive maintenance while the motor continued to operate. The P7 and P7/Bypass were designed for flexibility in providing the features and options commonly demanded by facility designers.
TemplateWeb
Models & Ratings
P7 Bypass - Overview
208V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Bypass
P7BV |
NEMA 12 FVFF Bypass
P7BB |
---|---|---|---|
16.7
|
5
|
P7BVD016
|
P7BBD016
|
24.2
|
7.5
|
P7BVD024
|
P7BBD024
|
30.8
|
10
|
P7BVD030
|
P7BBD030
|
46.2
|
15
|
P7BVD046
|
P7BBD046
|
59.4
|
20
|
P7BVD059
|
P7BBD059
|
74.8
|
25
|
P7BVD074
|
P7BBD074
|
88
|
30
|
P7BVD088
|
P7BBD088
|
114
|
40
|
P7BVD114
|
P7BBD114
|
143
|
50
|
P7BVD143
|
P7BBD143
|
169
|
60
|
P7BVD169
|
P7BBD169
|
211
|
75
|
P7BVD211
|
P7BBD211
|
273
|
100
|
P7BVD273
|
P7BBD273
|
343
|
125
|
P7BVD343
|
P7BBD343
|
396
|
150
|
P7BVD396
|
P7BBD396
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
240V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Bypass
P7BV |
NEMA 12 FVFF Bypass
P7BB |
---|---|---|---|
2.2
|
1/2
|
P7BVA002
|
P7BBA002
|
3.2
|
3/4
|
P7BVA003
|
P7BBA003
|
4.0
|
1
|
P7BVA004
|
P7BBA004
|
6.8
|
2
|
P7BVA006
|
P7BBA006
|
9.6
|
3
|
P7BVA009
|
P7BBA009
|
15.2
|
5
|
P7BVA015
|
P7BBA015
|
22
|
7.5
|
P7BVA022
|
P7BBA022
|
28
|
10
|
P7BVA028
|
P7BBA028
|
42
|
15
|
P7BVA042
|
P7BBA042
|
54
|
20
|
P7BVA054
|
P7BBA054
|
68
|
25
|
P7BVA068
|
P7BBA068
|
80
|
30
|
P7BVA080
|
P7BBA080
|
104
|
40
|
P7BVA104
|
P7BBA104
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
230V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Bypass
P7BV |
NEMA 12 FVFF Bypass
P7BB |
---|---|---|---|
130
|
50
|
P7BVA130
|
P7BBA130
|
154
|
60
|
P7BVA154
|
P7BBA154
|
192
|
75
|
P7BVA192
|
P7BBA192
|
248
|
100
|
P7BVA248
|
P7BBA248
|
312
|
125
|
P7BVA312
|
P7BBA312
|
360
|
150
|
P7BVA360
|
P7BBA360
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
480V
Rated Output Current (Amps)
|
Nominal HP1
|
NEMA 1 Bypass
P7BV |
NEMA 12 FVFF Bypass
P7BB |
---|---|---|---|
7.6
|
5
|
P7BVB007
|
P7BBB007
|
11
|
7.5
|
P7BVB011
|
P7BBB011
|
14
|
10
|
P7BVB014
|
P7BBB014
|
21
|
15
|
P7BVB021
|
P7BBB021
|
27
|
20
|
P7BVB027
|
P7BBB027
|
34
|
25
|
P7BVB034
|
P7BBB034
|
40
|
30
|
P7BVB040
|
P7BBB040
|
52
|
40
|
P7BVB052
|
P7BBB052
|
65
|
50
|
P7BVB065
|
P7BBB065
|
77
|
60
|
P7BVB077
|
P7BBB077
|
96
|
75
|
P7BVB096
|
P7BBB096
|
124
|
100
|
P7BVB124
|
P7BBB124
|
156
|
125
|
P7BVB156
|
P7BBB156
|
180
|
150
|
P7BVB180
|
P7BBB180
|
240
|
200
|
P7BVB240
|
P7BBB240
|
302
|
250
|
P7BVB302
|
P7BBB302
|
380
|
300
|
P7BVB380
|
P7BBB380
|
414
|
350
|
P7BVB414
|
P7BBB414
|
477
|
400
|
P7BVB477
|
P7BBB477
|
515
|
450
|
P7BVB515
|
P7BBB515
|
590
|
500
|
P7BVB590
|
P7BBB590
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
Node: dxpprd02:8080