P1000 Drive
Breadcrumb
Navigation Menu
P1000 Drive
P1000 Drive
P1000 Drive

3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
TemplateWeb
Models & Ratings
P1000 Drive - Overview
200-240V: 3-Phase Standard | 1-Phase | 3-Phase Flange
380-480V: 3-Phase Standard | 1-Phase | 3-Phase Flange | 3-Phase Flange 12-Pulse
500-600V: 3-Phase Standard | 1-Phase | 3-Phase Flange
200-240V, 3-Phase, Standard
Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP 3
|
Standard Enclosure 1, 2
|
---|---|---|---|
CIMR-PU2A0004FAA
|
3.5
|
3/4
|
NEMA 1
|
CIMR-PU2A0006FAA
|
6
|
1
|
|
CIMR-PU2A0008FAA
|
8
|
2
|
|
CIMR-PU2A0010FAA
|
9.6
|
2
|
NEMA 1
|
CIMR-PU2A0012FAA
|
12
|
3
|
|
CIMR-PU2A0018FAA
|
17.5
|
5
|
|
CIMR-PU2A0021FAA
|
21
|
7.5
|
NEMA 1
|
CIMR-PU2A0030FAA
|
30
|
10
|
|
CIMR-PU2A0040FAA
|
40
|
15
|
|
CIMR-PU2A0056FAA
|
56
|
20
|
NEMA 1
|
CIMR-PU2A0069FAA
|
69
|
25
|
|
CIMR-PU2A0081FAA
|
81
|
30
|
|
CIMR-PU2A0110FAA
|
110
|
40
|
NEMA 1
|
CIMR-PU2A0138FAA
|
138
|
50
|
|
CIMR-PU2A0169FAA
|
169
|
60
|
NEMA 1
|
CIMR-PU2A0211FAA
|
211
|
75
|
|
CIMR-PU2A0250AAA
|
250
|
100
|
Protected Chassis
|
CIMR-PU2A0312AAA
|
312
|
125
|
|
CIMR-PU2A0360AAA
|
360
|
150
|
Protected Chassis
|
CIMR-PU2A0415AAA
|
415
|
175
|
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU2A081FAA and smaller).
- Only models ending in FAA (CIMR-PU2A0211FAA and smaller) come standard with NEMA 1 End Cap Kits. Separately sold kits are available for larger models.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
200-240V, 1-Phase, Standard
Drive Model Number 1, 2
|
Single Phase Input - Sizing Method AA
(Continuous Full Power) |
Single Phase Input - Sizing Method BB
(86% max power of connected motor size) |
||||
---|---|---|---|---|---|---|
Without Additional Reactor
|
With Additional Reactor
|
Motor Amps | Motor Size (HP) | |||
Motor Amps | Motor Size (HP) | Motor Amps | Motor Size (HP) | |||
CIMR-PU2A0004FAA
|
1.7
|
1/3
|
2.4
|
1/2
|
3.5
|
1/2
|
CIMR-PU2A0006FAA
|
3.5
|
3/4
|
3.5 |
3/4
|
4.6
|
1
|
CIMR-PU2A0008FAA
|
4.6
|
1
|
4.6
|
1
|
6.6
|
1
|
CIMR-PU2A0010FAA
|
4.6 |
1
|
4.6
|
1
|
6.6
|
1.5
|
CIMR-PU2A0012FAA
|
6.6
|
1.5
|
7.5
|
2
|
7.5
|
2
|
CIMR-PU2A0018FAA
|
7.5 |
2
|
10.6
|
3
|
10.6
|
3
|
CIMR-PU2A0021FAA
|
7.5
|
2
|
10.6
|
3
|
10.6
|
3
|
CIMR-PU2A0030FAA
|
10.6
|
3
|
10.6
|
3
|
17
|
5
|
CIMR-PU2A0040FAA
|
10.6
|
3
|
17
|
5
|
17
|
5
|
CIMR-PU2A0056FAA
|
17
|
5
|
24
|
7.5
|
24
|
7.5
|
CIMR-PU2A0069FAA
|
24
|
7.5
|
31
|
10
|
31
|
10
|
CIMR-PU2A0081FAA
|
31
|
10
|
46
|
15
|
46
|
15
|
CIMR-PU2A0110FAA
|
31
|
10
|
31
|
10
|
46
|
15
|
CIMR-PU2A0138FAA
|
46
|
15
|
46
|
15
|
59
|
20
|
CIMR-PU2A0169FAA
|
59
|
20
|
59
|
20
|
75
|
25
|
CIMR-PU2A0211FAA
|
75
|
25
|
75
|
25
|
88
|
30
|
CIMR-PU2A0250AAA
|
88
|
30
|
88
|
30
|
114
|
40
|
CIMR-PU2A0312AAA
|
114
|
40
|
114
|
40
|
143
|
50
|
CIMR-PU2A0360AAA
|
143
|
50
|
143
|
50
|
169
|
60
|
CIMR-PU2A0415AAA
|
169
|
60
|
169
|
60
|
211
|
75
|
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU2A0081FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Only models ending in FAA (CIMR-PU2A0211FAA and smaller) come standard with NEMA 1 End Cap Kits. Separately sold kits are available for larger models.
- For Flange Drives, use the Sizing Method above to determine proper drive size. Use selected model number with “UAA” suffix instead of “FAA” or “AAA” suffix.
(A) Use single-phase input sizing method A for applications requiring more than 86% motor power. When sizing with additional reactor, refer to "Reactors for Single Phase Input" under P1000 Power Options on this site. Caution: Adding more impedance than specified will degrade performance.
(B) Use single-phase input sizing method B for applications requiring a maximum of 86% motor power.
200-240V, 3-Phase, Flange
Drive Model Number 1
|
Rated Output Current (Amps)
|
Nominal HP 2
|
Enclosure 1
|
---|---|---|---|
CIMR-PU2A0004UAA
|
3.5
|
3/4
|
Flange
|
CIMR-PU2A0006UAA
|
6
|
1
|
|
CIMR-PU2A0008UAA
|
8
|
2
|
|
CIMR-PU2A0010UAA
|
9.6
|
3
|
Flange
|
CIMR-PU2A0012UAA
|
12
|
3
|
|
CIMR-PU2A0018UAA
|
17.5
|
5
|
|
CIMR-PU2A0021UAA
|
21
|
7.5
|
Flange
|
CIMR-PU2A0030UAA
|
30
|
10
|
|
CIMR-PU2A0040UAA
|
40
|
15
|
|
CIMR-PU2A0056UAA
|
56
|
20
|
Flange
|
CIMR-PU2A0069UAA
|
69
|
25
|
|
CIMR-PU2A0081UAA
|
81
|
30
|
|
CIMR-PU2A0110UAA
|
110
|
40
|
Flange
|
CIMR-PU2A0138UAA
|
138
|
50
|
|
CIMR-PU2A0169UAA
|
169
|
60
|
|
CIMR-PU2A0211UAA
|
211
|
75
|
Flange
|
CIMR-PU2A0250UAA
|
250
|
100
|
|
CIMR-PU2A0312UAA
|
312
|
125
|
|
CIMR-PU2A0360UAA
|
360
|
150
|
Flange
|
CIMR-PU2A0415UAA
|
415
|
175
|
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
380-480V, 3-Phase, Standard
Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP 3
|
Standard Enclosure 1, 2
|
---|---|---|---|
CIMR-PU4A0002FAA
|
2.1
|
1
|
NEMA 1
|
CIMR-PU4A0004FAA
|
4.1
|
2
|
|
CIMR-PU4A0005FAA
|
5.4
|
3
|
|
CIMR-PU4A0007FAA
|
6.9
|
4
|
NEMA 1
|
CIMR-PU4A0009FAA
|
8.8
|
5
|
|
CIMR-PU4A0011FAA
|
11.1
|
7.5
|
|
CIMR-PU4A0018FAA
|
17.5
|
10
|
NEMA 1
|
CIMR-PU4A0023FAA
|
23
|
15
|
|
CIMR-PU4A0031FAA
|
31
|
20
|
|
CIMR-PU4A0038FAA
|
38
|
25
|
NEMA 1
|
CIMR-PU4A0044FAA
|
44
|
30
|
|
CIMR-PU4A0058FAA
|
58
|
40
|
|
CIMR-PU4A0072FAA
|
72
|
50
|
NEMA 1
|
CIMR-PU4A0088FAA
|
88
|
60
|
|
CIMR-PU4A0103FAA
|
103
|
75
|
|
CIMR-PU4A0139FAA
|
139
|
100
|
NEMA 1
|
CIMR-PU4A0165FAA
|
165
|
125
|
|
CIMR-PU4A0208AAA
|
208
|
150
|
Protected Chassis
|
CIMR-PU4A0250AAA
|
250
|
200
|
|
CIMR-PU4A0296AAA
|
296
|
250
|
|
CIMR-PU4A0362AAA
|
362
|
300
|
Protected Chassis
|
CIMR-PU4A0414AAA
|
414
|
350
|
|
CIMR-PU4A0515AAA
|
515
|
400
|
Protected Chassis
|
CIMR-PU4A0675AAA
|
675
|
500
|
|
CIMR-PU4A0930AAA
|
930
|
700-800
|
Protected Chassis
|
CIMR-PU4A1200AAA
|
1200
|
900-1000
|
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU4A044FAA and smaller).
- Only models ending in FAA (CIMR-PU4A0165FAA and smaller) come standard with NEMA 1 End Cap Kits. Separately sold kits are available for larger models.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
- Models CIMR-PU4A0930AAA and CIMR-PU4A1200AAA must be used with semiconductor input fuses and must be fed by a power source that has ground fault protection. A supplementary ground fault protection device can be added between the drive and the power source to address this requirement.
380-480V, 1-Phase, Standard
Drive Model Number 1, 2
|
Single Phase Input - Sizing Method AA
(Continuous Full Power) |
Single Phase Input - Sizing Method BB
(86% max power of connected motor size) |
||||
---|---|---|---|---|---|---|
Without Additional Reactor
|
With Additional Reactor
|
Motor Amps | Motor Size (HP) | |||
Motor Amps | Motor Size (HP) | Motor Amps | Motor Size (HP) | |||
CIMR-PU4A0002FAA
|
0.8
|
1/3
|
1.1
|
1/2
|
1.6
|
3/4
|
CIMR-PU4A0004FAA
|
1.6
|
3/4
|
2.1 |
1
|
2.1
|
1
|
CIMR-PU4A0005FAA
|
2.1
|
1
|
3
|
1.5
|
3.4
|
2
|
CIMR-PU4A0007FAA
|
3.0
|
1.5
|
3.4
|
2
|
3.4
|
2
|
CIMR-PU4A0009FAA
|
3.4
|
2
|
4.8
|
3
|
4.8
|
3
|
CIMR-PU4A0011FAA
|
3.4
|
2
|
4.8
|
3
|
4.8
|
3
|
CIMR-PU4A0018FAA
|
4.8
|
3
|
4.8
|
3
|
7.6
|
5
|
CIMR-PU4A0023FAA
|
4.8
|
3
|
7.6
|
5
|
7.6
|
5
|
CIMR-PU4A0031FAA
|
11
|
7.5
|
11
|
7.5
|
14
|
10
|
CIMR-PU4A0038FAA
|
11
|
7.5
|
14
|
10
|
14
|
10
|
CIMR-PU4A0044FAA
|
14
|
10
|
14
|
10
|
21
|
15
|
CIMR-PU4A0058FAA
|
21
|
15
|
21
|
15
|
27
|
20
|
CIMR-PU4A0072FAA
|
27
|
20
|
27
|
20
|
34
|
25
|
CIMR-PU4A0088FAA
|
27
|
20
|
27
|
20
|
34
|
25
|
CIMR-PU4A0103FAA
|
27
|
20
|
27
|
20
|
34
|
25
|
CIMR-PU4A0139FAA
|
52
|
40
|
52
|
40
|
65
|
50
|
CIMR-PU4A0165FAA
|
52
|
40
|
52
|
40
|
65
|
50
|
CIMR-PU4A0208AAA
|
65
|
50
|
65
|
50
|
77
|
60
|
CIMR-PU4A0250AAA
|
77
|
60
|
77
|
60
|
96
|
75
|
CIMR-PU4A0296AAA
|
96
|
75
|
96
|
75
|
124
|
100
|
CIMR-PU4A0362AAA
|
124
|
100
|
124
|
100
|
156
|
125
|
CIMR-PU4A0414AAA
|
156
|
125
|
156
|
125
|
180
|
150
|
CIMR-PU4A0515AAA
|
156
|
125
|
156
|
125
|
180
|
150
|
CIMR-PU4A0675AAA
|
180
|
150
|
180
|
150
|
240
|
200
|
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU4A0044FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Only models ending in FAA (CIMR-PU4A0165FAA and smaller) come standard with NEMA 1 End Cap Kits. Separately sold kits are available for larger models.
- For Flange Drives, use the Sizing Method above to determine proper drive size. Use selected model number with “UAA” suffix instead of “FAA” or “AAA” suffix.
(A) Use single-phase input sizing method A for applications requiring more than 86% motor power. When sizing with additional reactor, refer to "Reactors for Single Phase Input" under P1000 Power Options on this site. Caution: Adding more impedance than specified will degrade performance.
(B) Use single-phase input sizing method B for applications requiring a maximum of 86% motor power.
380-480V, 3-Phase, Flange
Drive Model Number1
|
Rated Output Current (Amps) |
Nominal HP2
|
Enclosure1
|
---|---|---|---|
CIMR-PU4A0002UAA
|
2.1
|
1
|
Flange
|
CIMR-PU4A0004UAA
|
4.1
|
2
|
|
CIMR-PU4A0005UAA
|
5.4
|
3
|
|
CIMR-PU4A0007UAA
|
6.9
|
4
|
Flange
|
CIMR-PU4A0009UAA
|
8.8
|
5
|
|
CIMR-PU4A0011UAA
|
11.1
|
7.5
|
|
CIMR-PU4A0018UAA
|
17.5
|
10
|
Flange
|
CIMR-PU4A0023UAA
|
23
|
15
|
|
CIMR-PU4A0031UAA
|
31
|
20
|
|
CIMR-PU4A0038UAA
|
38
|
25
|
Flange
|
CIMR-PU4A0044UAA
|
44
|
30
|
|
CIMR-PU4A0058UAA
|
58
|
40
|
|
CIMR-PU4A0072UAA
|
72
|
50
|
Flange
|
CIMR-PU4A0088UAA
|
88
|
60
|
|
CIMR-PU4A0103UAA
|
103
|
75
|
|
CIMR-PU4A0139UAA
|
139
|
100
|
Flange
|
CIMR-PU4A0165UAA
|
165
|
125
|
|
CIMR-PU4A0208UAA
|
208
|
150
|
Flange
|
CIMR-PU4A0250UAA
|
250
|
200
|
|
CIMR-PU4A0296UAA
|
296
|
250
|
|
CIMR-PU4A0362UAA
|
362
|
300
|
Flange
|
CIMR-PU4A0414UAA
|
414
|
350
|
|
CIMR-PU4A0515UAA
|
515
|
400
|
Flange
|
CIMR-PU4A0675UAA
|
675
|
500
|
|
CIMR-PU4A0930UAA3
|
930
|
700-800
|
Flange
|
CIMR-PU4A1200UAA3
|
1200
|
900-1000
|
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
- Models CIMR-PU4A0930UAA and CIMR-PU4A1200UAA must be used with semiconductor input fuses and must be fed by a power source that has ground fault protection. A supplementary ground fault protection device can be added between the drive and the power source to address this requirement.
380-480V, 3-Phase, 12-Pulse Flange
Drive Model Number 12-Pulse1
|
Rated Output Current (Amps)
|
Nominal HP2
|
Enclosure1
|
---|---|---|---|
CIMR-PU4T0058UAA
|
58
|
40
|
Flange
|
CIMR-PU4T0072UAA
|
72
|
50
|
|
CIMR-PU4T0088UAA
|
88
|
60
|
Flange
|
CIMR-PU4T0103UAA
|
103
|
75
|
|
CIMR-PU4T0139UAA
|
139
|
100
|
Flange
|
CIMR-PU4T0165UAA
|
165
|
125
|
|
CIMR-PU4T0208UAA
|
208
|
150
|
Flange
|
CIMR-PU4T0250UAA
|
250
|
200
|
|
CIMR-PU4T0296UAA
|
296
|
250
|
|
CIMR-PU4T0362UAA
|
362
|
300
|
Flange
|
CIMR-PU4T0414UAA
|
414
|
350
|
|
CIMR-PU4T0515UAA
|
515
|
400
|
Flange
|
CIMR-PU4T0675UAA
|
675
|
500
|
|
See note 3
|
930
|
700-800
|
Flange
|
See note 3
|
1200
|
900-1000
|
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external. Flange parts can be removed if convential mounting is desired.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
- Models CIMR-PU4A0930xxx and CIMR-PU4A1200xxx are user configurable for either 6-Pulse (3-Phase) or 12-Pulse (6-Phase) input. See Standard 480V for model numbers.
500-600V, 3-Phase, Standard
Rated Output Current (Amps)
|
Nominal HP 3
|
Standard Enclosure 1, 2
|
|
---|---|---|---|
CIMR-PU5A0003FAA
|
2.7
|
1 & 2
|
NEMA 1
|
CIMR-PU5A0004FAA
|
3.9
|
3
|
|
CIMR-PU5A0006FAA
|
6.1
|
5
|
|
CIMR-PU5A0009FAA
|
9
|
7.5
|
NEMA 1
|
CIMR-PU5A0011FAA
|
11
|
10
|
|
CIMR-PU5A0017FAA
|
17.5
|
15
|
|
CIMR-PU5A0022FAA
|
22
|
20
|
NEMA 1
|
CIMR-PU5A0027FAA
|
27
|
25
|
|
CIMR-PU5A0032FAA
|
32
|
30
|
|
CIMR-PU5A0041FAA
|
41
|
40
|
NEMA 1
|
CIMR-PU5A0052FAA
|
52
|
50
|
|
CIMR-PU5A0062FAA
|
62
|
60
|
|
CIMR-PU5A0077FAA
|
77
|
75
|
NEMA 1
|
CIMR-PU5A0099FAA
|
99
|
100
|
|
CIMR-PU5A0125AAA
|
125
|
125
|
Protected Chassis
|
CIMR-PU5A0145AAA
|
145
|
150
|
|
CIMR-PU5A0192AAA
|
192
|
200
|
Protected Chassis
|
CIMR-PU5A0242AAA
|
242
|
250
|
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU5A032FAA and smaller).
- Only models ending in FAA (CIMR-PU5A0099FAA and smaller) come standard with NEMA 1 End Cap Kits. Separately sold kits are available for larger models.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
500-600V, 1-Phase, Standard
Drive Model Number 1, 2
|
Single Phase Input - Sizing Method AA
(Continuous Full Power) |
Single Phase Input - Sizing Method BB
(86% max power of connected motor size) |
||||
---|---|---|---|---|---|---|
Without Additional Reactor
|
With Additional Reactor
|
Motor Amps | Motor Size (HP) | |||
Motor Amps | Motor Size (HP) | Motor Amps | Motor Size (HP) | |||
CIMR-PU5A0003FAA
|
1.7
|
1
|
2.4
|
1.5
|
1.7
|
1
|
CIMR-PU5A0004FAA
|
2.4
|
1.5
|
2.7 |
2
|
2.7
|
2
|
CIMR-PU5A0006FAA
|
2.7
|
2
|
3.9
|
3
|
3.9
|
3
|
CIMR-PU5A0009FAA
|
3.9
|
3
|
6.1
|
5
|
6.1
|
5
|
CIMR-PU5A0011FAA
|
2.7
|
2
|
3.9
|
3
|
3.9
|
3
|
CIMR-PU5A0017FAA
|
6.1
|
5
|
6.1
|
5
|
9
|
7.5
|
CIMR-PU5A0022FAA
|
6.1
|
5
|
9
|
7.5
|
9
|
7.5
|
CIMR-PU5A0027FAA
|
9
|
7.5
|
11
|
10
|
11
|
10
|
CIMR-PU5A0032FAA
|
9
|
7.5
|
11
|
10
|
11
|
10
|
CIMR-PU5A0041FAA
|
17
|
15
|
17
|
15
|
22
|
20
|
CIMR-PU5A0052FAA
|
17
|
15
|
17
|
15
|
22
|
20
|
CIMR-PU5A0062FAA
|
27
|
25
|
27
|
25
|
32
|
30
|
CIMR-PU5A0077FAA
|
32
|
30
|
32
|
30
|
41
|
40
|
CIMR-PU5A0099FAA
|
32
|
30
|
32
|
30
|
41
|
40
|
CIMR-PU5A0125AAA
|
52
|
50
|
52
|
50
|
62
|
60
|
CIMR-PU5A0145AAA
|
52
|
50
|
52
|
50
|
62
|
60
|
CIMR-PU5A0192AAA
|
77
|
75
|
77
|
75
|
99
|
100
|
CIMR-PU5A0242AAA
|
77
|
75
|
77
|
75
|
99
|
100
|
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU5A0032FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Only models ending in FAA (CIMR-PU5A0099FAA and smaller) come standard with NEMA 1 End Cap Kits. Separately sold kits are available for larger models.
- For Flange Drives, use the Sizing Method above to determine proper drive size. Use selected model number with “UAA” suffix instead of “FAA” or “AAA” suffix.
(A) Use single-phase input sizing method A for applications requiring more than 86% motor power. When sizing with additional reactor, refer to "Reactors for Single Phase Input" under P1000 Power Options on this site. Caution: Adding more impedance than specified will degrade performance.
(B) Use single-phase input sizing method B for applications requiring a maximum of 86% motor power.
500-600V, 3-Phase, Flange
Drive Model Number1
|
Rated Output Current (Amps)
|
Nominal HP2
|
Enclosure1
|
---|---|---|---|
CIMR-PU5A0003UAA
|
2.7
|
1 & 2
|
Flange
|
CIMR-PU5A0004UAA
|
3.9
|
3
|
|
CIMR-PU5A0006UAA
|
6.1
|
5
|
|
CIMR-PU5A0009UAA
|
9
|
7.5
|
Flange
|
CIMR-PU5A0011UAA
|
11
|
10
|
|
CIMR-PU5A0017UAA
|
17.5
|
15
|
|
CIMR-PU5A0022UAA
|
22
|
20
|
Flange
|
CIMR-PU5A0027UAA
|
27
|
25
|
|
CIMR-PU5A0032UAA
|
32
|
30
|
|
CIMR-PU5A0041UAA
|
41
|
40
|
Flange
|
CIMR-PU5A0052UAA
|
52
|
50
|
|
CIMR-PU5A0062UAA
|
62
|
60
|
|
CIMR-PU5A0077UAA
|
77
|
75
|
Flange
|
CIMR-PU5A0099UAA
|
99
|
100
|
|
CIMR-PU5A0125UAA
|
125
|
125
|
Flange
|
CIMR-PU5A0145UAA
|
145
|
150
|
|
CIMR-PU5A0192UAA
|
192
|
200
|
Flange
|
CIMR-PU5A0242UAA
|
242
|
250
|
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external. Flange parts can be removed if conventional mounting is desired.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
- Models CIMR-PU4A0930xxx and CIMR-PU4A1200xxx are user configurable for either 6-Pulse (3-Phase) or 12-Pulse (6-Phase) input. See Standard 480V price page on page 4 for model numbers and prices.