P1000 Drive
Breadcrumb
Navigation Menu
Products
P1000 Drive
P1000 Drive
P1000 Drive - YAIALL
![](https://www.yaskawa.com/documents/20197/988921/p1000-family-200x150.png/92134ba9-5c04-4735-9c08-c178af97929e?version=1.0&t=1460132455685)
3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
For more product packages, see P1000 Configured or P1000 Bypass.
TemplateWeb
Features
P1000 Drive - Overview
LCD Operator with Real Time Clock
- 5-line, 16-character alpha-numeric display with time and date stamping for events, along with timer controls for starting, stopping, and speed changes without the need for external controls.
Application Macros
- Choose from pre-configured fan and pump setup macros to match the application for quick and easy set up.
Selectable and Custom Engineering Units
- Allows for easy configuration of keypad display to match process and feedback devices such as PSI, GPM, Feet.
Underload Detection
- Monitors load and will shut system down in the event of a fan belt or pump shaft breakdown.
Parameter Storage and Removable Terminal Board
- Allows for easy replacement of control card without removing control wires, and stores all drive settings without the need for a copy device.
PI Process Control
- Maintains a set point for closed loop control of fans and pumps for pressure, flow, or temperature regulation, and eliminates the need for a closed loop output signal from a process controller. Independent PI to control an external device in the system.
Power Quality
- Built-in DC reactors (30 HP and larger) provide input harmonics benefit, and protection from input disturbances. Integrated 12 Pulse version (480V, 40 HP and larger) provides a cost-effective solution for low harmonics.
Dynamic Noise Control
- Monitors the load at all times and reduces the output voltage automatically, reducing motor audible noise.
Networking Options
- Industrial Communication
- Modbus RTU (built-in)
- DeviceNet
- EtherNet/IP
- Modbus TCP/IP
- PROFIBUS-DP
- PROFINET
- Building Automation Networks (BAS)
- BACnet
- Lonworks
- Metasys (N2)
- Apogee (P1
Node: dxpprd01:8080